Vertiv™ Edge UPS is a family of highly reliable, efficient, and flexible line interactive sinewave UPS power supply.
Vertiv™ Edge Lithium-Ion line-interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear.
Liebert® GXT MT+ CX™ is a full feature Transformer free UPS designed to offer compact. Efficient and reliable solution to Modern Electronic Gadgets.
The Vertiv™ Liebert® GXT RT+ UPS is an online double conversion UPS which offers high-performance power protection efficiency up to 93% at full load (high 0.9 power factor, high efficiency in ECO mode) in an affordable, efficient system with deployment and operation flexibility.
Vertiv™ Liebert® GXT5™ UPS is a single phase, online double conversion UPS solution which offers robust power outage protection and continuous power conditioning in a compact and flexible deployment system.
The Liebert ITA2 is a fully-digital, highly reliable, double conversion UPS solution that delivers clean and consistent power.
Compact design and improved performances. The new Liebert® EXS is a monolithic transformer-free UPS which brings exceptional features for mission-critical applications.
The Vertiv™ Avocent® ADX Ecosystem is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations.
The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately).
The RDU501 is a premium infrastructure gateway appliance equipped with out-of-band access to service processors as well as serial console management capabilities.
CVertiv™ Environet™ Alert provides industry companies with critical facility monitoring software that is affordable and easy to use.