The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

製品ファミリー

Samsung Lithium-ion Batteries

Lithium-ion batteries are tested and qualified for Liebert UPS applications.

マニュアルを入手
最適な用途:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting

Vertiv offers energy storage systems for many UPS products which are UL listed. Each has been tested and verified to work with each of UPS systems. Individual web pages are available to offer more information.

モデルの仕様の概要
Lithium-Ion Batteries (Samsung)
81 in   26 in   24 in   1200 lbs  
LiiON Lithium Ion Batteries
78   24   33   1085  

メリット

These technologies can offer certain benefits such as: Less total cost of ownership Higher cycle counts than previous technologies Providing footprint for additional revenue generating equimpent Reduced cooling costs Fewer replacements over the life of the UPS  

特長

Features to compare between various technologies include: Runtime Power Density Footprint Weightsavings Cycle count Reliability Initial cost Total Cost of Ownership Operating temperature

*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。

お客様の地域のお問い合わせ先を探す

製品サポート窓口
問い合わせ先を表示 California, 91733, USA 変更
AAA Test ABC USA - CA
California USA
関心のある製品分野: 無停電電源装置(UPS)

よくあるご質問

Q
Can any type of energy storage be used with your UPS systems?
A
A specific energy storage solution must be tested and verified by the factory before you can rely on it for proper interface and operation to our UPS systems. Do not trust a third party who may tell you otherwise.
Q
Are there other types of energy storage products not shown on the web page?
A
There are numerous energy storage technologies and products on the market and our team of experts are constantly evaluating new technology. Please contact your local sales representative if you'd like to ask about something not shown on our web pages.
Q
Aren't lithium-ion batteries unsafe?
A
The chemistry used in our UL listed lithium-ion battery solutions is not the same as the chemistry used in consumer grade products that have presented serious safety concerns. The UL listing includes not only the batteries but the battery management system and as a packaged solution are designed for safety.
Q
How do you integrate lithium ion batteries into your UPS solutions?
A
With a thorough testing and qualification process, we simulate operating behaviors under many situations. Users can be assured that they will receive an integrated energy storage solution.
Q
Which is better - flywheels or lithium-ion batteries?
A
There is no easy answer for all. It depends on your particular power system design, your needs and your goals. Please contact your local Vertiv sales office for assistance in selecting the optimal solution for your application.
PARTNERS
概要
Consultants Corner
Partner Login

言語と地域