The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

製品モデル

Vertiv™ DynaFlex

Vertiv™ DynaFlex Battery Energy Storage System (BESS) is an agile, modular energy storage system tailored for commercial and industrial (C&I) applications, microgrids, and smaller-scale backup power needs. Scalable from 1.5MW – 6MW, it enhances grid flexibility, peak shaving, and backup power while reducing operating expenses (OpEx) and carbon emissions.

販売窓口を探す パンフレットを入手
主要なメリット
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
最適な用途:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

メリット

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

特長

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

Vertiv™ DynaFlex
Physical Characteristics
重量(ポンド / kg)
Rack ~ 3.65 – 6.5 tons (+_) 3% ; Container ~ 36 – 45 tons (+_) 5%
高さ(インチ / mm)
Rack 2348 mm; Container 2896 mm
幅(インチ / mm)
Rack 1390 mm ; Container 6058 mm
奥行(インチ / mm)
Rack 1500 mm; Container 2438 mm
Technical Specifications
電力定格
1.5 MW +
Industry Focus
Commercial & Industrial (C&I)
Scalability & Modularity
All-in-One Skidded solution for easy deployment
Rated AC power (50°C)
Project sizes 1 – 1.5 MW Building blocks scalable up to 1,000+ MW
Discharge duration
1 – 4 hours, typical for LI-Ion due to costs
Grid frequency
50 Hz and 60 Hz
Availability
>99%
Altitude
Up to 2000 m without derating
IP rating Lithium-ion ferrophosphate (LFP)
Rack - IP56; Container - IP55
Cooling
Liquid-cooled
Battery chemistry
Lithium-ion ferrophosphate (LFP)

*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。

お客様の地域のお問い合わせ先を探す

製品サポート窓口
問い合わせ先を表示 California, 91733, USA 変更
Ace Technology Inc
5555 Westminster Ave Ste 207 Cote-St-Luc Quebec H4W 2J1 Canada
関心のある製品分野: 無停電電源装置(UPS), 直流電源システム, 産業用ACおよびDCシステム, 配電, パワー・トランスファー・スイッチ, 風力, 非常用照明, 電力管理およびモニタリング, 空調管理, 統合ソリューション, 屋外筺体, ラックおよび密閉型, ソフトウェア, モニタリング, コントロールルームのインフラストラクチャ, モバイルワークステーション, 中圧インバータ, Desktop KVM and KM, IP KVM, Secure KVM, シリアルコンソールおよびゲートウェイ, Digital Infrastructure Solutions, Switchgear and Switchboard, Cabling, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)
QA Testing - Contacts
+1 2345678 +987654321
Alabama USA
関心のある製品分野: 無停電電源装置(UPS), 直流電源システム, 産業用ACおよびDCシステム, 配電, パワー・トランスファー・スイッチ, 風力, 非常用照明, 電力管理およびモニタリング, 空調管理, 統合ソリューション, 屋外筺体, ラックおよび密閉型, ソフトウェア, モニタリング, コントロールルームのインフラストラクチャ, モバイルワークステーション, 中圧インバータ, Desktop KVM and KM, IP KVM, Secure KVM, シリアルコンソールおよびゲートウェイ, Digital Infrastructure Solutions, Switchgear and Switchboard, Cabling, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)
PARTNERS
概要
Consultants Corner
Partner Login

言語と地域