The page you're viewing is for Spanish (LATAM) region.

Investors

The page you're viewing is for Spanish (LATAM) region.

Commercial & Industrial Cooling Solutions

Engineered to exceed customer expectations

High quality, durable, custom air handling solutions that fit your particular project with built-in design flexibility can seem like a wish list that is impossible for any vendor to fill. Unless that vendor built a business based solely on those requirements.

Whether your application is an office building, healthcare facility, university, or industrial facility, we have the long lasting, energy-efficient, full-system solution to fulfill your air-handling needs. With our recent acquisition of Energy Labs, Vertiv has become the premium manufacturer of custom air handling, air-cooled, and evaporative-cooled rooftop DX units, indirect and direct evaporative cooling and energy recovery systems. Our ability to manufacturer all the major components needed for complex custom air handlers means that Vertiv can ensure the highest quality and optimized-designed for the most demanding applications.

35
years of custom air handling solutions, design, sales, and manufacturing experience.
ETL
All custom air handling units are ETL-listed
AMCA
Air Movement and Control Association-certified test laboratory meets all AMCA criteria for repeatable testing
AHRI
AHRI-certified coil manufacturer
5
Holds 5 patents. Pioneered the design and manufacturing of indirect/direct evaporative cooling in 1980.

Customized for Your Needs

Our custom air handling systems are the premium solution for controlling business environments.

  • High R value foam construction in 2" or 4" thicknesses
  • Optional no-through metal Thermal Break construction
  • Capacities from 500 to 200,000 CFM
  • Galvanized, Stainless Steel or Aluminum casings
  • All aluminum construction 

Learn More ►

Leer más

Vertiv has designed systems with EERs exceeding 100 and allows engineers and owners to get the efficiency benefit of water evaporation without concern for water carryover.

  • 35 years of experience building evaporative cooling solutions for all kinds of applications
  • Complete freedom of design utilizing polymer tube heat exchangers
  • Sizes from 2,000 to over 50,000 CFM

Learn More ►

Leer más

Our DX designs represent some of the most energy efficient systems in the industry and can be designed to approach the operating cost of more expensive chilled water systems.

  • Air-cooled, water-cooled or evaporative condensing units are available from 65 to 500 TR
  • Fully integrated DDC controls
  • R-410a and R-134a refrigerants
  • Scroll or screw compressors
  • High R value foam insulation in 2”, 3” or 4” thicknesses
  • Galvanized, stainless steel, or aluminum casings

Learn More ►

Leer más

What Makes a Leader in Custom HVAC Solutions

Our tried and true methods ensure tailored products and expedited delivery

Featured Projects

For 35 years, Vertiv’s Energy Labs products have been part of the most prestigious projects in the US and around the world.

We have a diversified client base, including hospitals, laboratories, office buildings, clean rooms, manufacturing,
schools and research centers, including

San Jose Airport Image
San Jose Airport
Walt Disney Concert Hall Image
Walt Disney Concert Hall
NMAI Museum, Washington, DC Image
NMAI Museum, Washington, DC
San Diego Convention Center Image
San Diego Convention Center

How Can We Help?

Answer a few simple questions so we can connect you with our Vertiv Commercial and Industrial Cooling solutions specialist in your area.

Visit us at 1695 Cactus Road, San Diego, CA 92154 or call us at Phone: +1 (619) 671-0100 | Fax: +1 (619) 671-0160

INVESTORS
Descripción general

Idioma y ubicación