Thermal/Cooling Equipment Upgrades
Configure the Right Upgrade Solution to Optimise Your Cooling Systems
Contact Us About Thermal/Cooling Equipment UpgradesImprove energy efficiency and overall system reliability in your data centre with our EC fan upgrade services
Are you taking advantage of the latest technology for your Thermal/Cooling infrastructure? Electrically commutated (EC) fans offer innovative technology with exceptional value. When integrated with continuous speed control across the full operating range of Thermal/Cooling management units, EC fans provide a simple, cost-effective way to introduce energy-efficient technology by regulating airflow and reducing fan input power.
Leer másGain improved control and lower energy costs with our iCom Control upgrade services
In a typical data centre, cooling accounts for 38 percent of total energy consumption. Improvements to your cooling system are an opportunity for significant cost savings. Liebert iCOM control upgrade service enables more efficient variable capacity control. The intelligent control capabilities immediately enable energy and cost savings.
Leer másVertiv engineers can help you configure the right solution that delivers immediate results
Achieve 30% annual return on investment and improve data centre efficiency and protection. From cooling unit retrofit parts to turnkey installed upgrade services, we can help you calculate ROI, configure the right solution, obtain energy rebates, manage installations and continually optimise your cooling systems.
Leer más- Maintenance and service support by a team of 50 highly trained engineers across the UK
- Achieving Service Excellence our engineers achieve a 91% first-time fix rate which is 11% higher than the industry average
- Certified Techical Engineers - 6% of our engineers working year is dedicated to training, this is 4 times the industry average
- Our engineer retention rate is 5% higher than the industry average