Investors

Core Data Centers & Critical Facilities

Build flexible, scalable and efficient core data centers with Vertiv.

Vertiv Global Solutions

 Image

Engage with IT, facilities, network and security to work from initial requirements through project execution.

 Image

Drive out inefficiency by customizing pre-tested, factory-integrated, multi-vendor solutions and assembling them on-site.

 Image

Work with your facility team, keeping critical loads up while new capacity is added.

The Vertiv Advantage

Vertiv makes expanding core data center and critical facility capacity easy by using modular integration techniques to effectively design and build data centers anywhere in the world.

We tailor the solution for your application, pre-engineering, pre-configuring, pre-testing, and pre-validating against your specific needs and expectations. Our solutions are supported by a global manufacturing and supply chain footprint, built on decades of leadership in data center and telecommunications applications. 

Download Brochure
Featured Success Story

Church & Dwight's data center in a manufacturing facility

Household product manufacturer Church & Dwight Co. needed to add a new data center to its manufacturing facility in Old Fort, Ohio to support critical production applications.

Working with our electrical contractor partner, Vertiv provided turn-key delivery for a local, yet separate data center facility built around the compact and powerful SmartMod™ infrastructure. Ensuring that critical technologies always work, the SmartMod is a modular IT infrastructure solution in the form of a customized data center enclosure. It is a fully integrated, self-contained, rapidly deployable unit that is easy to relocate and architected to support organizations for years to come.

Read The Full Story

Related Products and Services

This is a Container Block

Liebert CROSS Cabinet STS, 160-1250 A

Available in 160-1250 A, Liebert® CROSS Cabinet exists with three-phase input and three-phase output models with three or four poles. Liebert CROSS Cabinet ensures redundant power to critical through its ability to switch between two ...

Liebert CROSS Chassis STS, 160-450 A

Available in ​160-450 A , Liebert® CROSS Chassis Static Transfer Switch is delivered with both three-phase input and three-phase output.

Liebert CROSS Rack, 16-63 A STS

Available in 16, 32 and 63 A, Liebert® CROSS Rack exists in both high voltage (230 V) and low voltage (120 V), single-phase input and single-phase output models.

How can we help?

Answer a few simple questions so we can connect you with a solutions specialist in your industry.

INVESTORS
Overview

Language & Location