Investors

Liebert® APS 208/120VAC UPS Selector

Use the Liebert® APS UPS Selector to find the UPS required based on a variety of environmental conditions and configuration options.

This tool will provide the best Liebert APS UPS standard configuration for your application. For standard configurations, power and battery modules ship together with the frame, but are individually packaged and not preinstalled in the frame. If a Liebert® APS that ships fully configured and is pre-tested as a system is required, please use consult your local Vertiv office to find the ideal configure-to-order APS solution that is right for you.

For more product information, please see the Liebert® APS Product Brochure.

×






INVESTORS
Overview

Language & Location