Investors

REDUCE ENERGY LOSS UP TO 75%*

* When upgrading from 92 to 98% rectifier efficiency you can reduce energy loss by 75%

Minimize OpEx and CO₂ emissions with 98% rectifier efficiency

The 98% ultra high-efficiency R48-3500E4 rectifier from Vertiv is plug-compatible with existing infrastructure.

The -48 VDC 3500 watt eSure rectifier offers a flat efficiency curve to optimize energy savings at any load condition.

  • Save space with highest density in DC power industry
  • Lower operating cost in all load conditions
  • Benefit from instant energy savings with backward compatible rectifiers
  • Minimize investment and optimize power efficiency with ECO mode
  • Validate real savings on your investment with the Efficiency Tracker tool
INVESTORS
Overview

Language & Location