Investors

Independent Third-Party Acceptance Testing Is Best.

Acceptance testing is arguably the most important investment you can make to minimize downtime and extend the life of your newly installed electrical equipment. Vertiv acceptance testing services performed by unbiased, third-party NETA-certified technicians will ensure your equipment is installed per manufacturer specifications and within industry accepted standards. Regardless of manufacturer, Vertiv will ensure your system is functioning as a single integrated system.

Learn More

Vertiv’s relay maintenance and testing services ensures optimum system performance, efficiency, and safety.

In its 30-plus year lifespan, a protective relay may only need to operate for a fraction of a second. But when it's needed, it has to perform. Servicing protective relays per manufacturer and NETA recommendations ensures they work properly to prevent injury or extensive damage to your plant during an electrical distribution abnormality.

Learn More

Maximize system and worker protection with Vertiv’s comprehensive testing and maintenance solutions

Circuit breakers play a critical role in protecting the people and equipment in your critical facility, and are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can and do fail. Comprehensive NETA-based testing and maintenance services ensure circuit breakers work when they are needed.

Learn More

Seamlessly upgrade or replace your relays adding reliability, functionality, and communication capabilities.

Keeping up with the rapid advances in technology and the increasing demand for improved power and reliability is a challenge for today’s electrical asset managers. Vertiv’s team of qualified protection engineers can help you evaluate your system and determine the best approach to upgrade or replace your obsolete protection system and take advantage of the advancements in protection technology without the expense of installing new switchgear.

Learn More

Cost-effectively extend the useful life of your assets and return them to optimum operating levels

Circuit breakers play a critical role in protecting the people and equipment in your facility, and are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can wear out and require an upgrade or replacement. By replacing your aging circuit breakers, you will lower your maintenance requirements and reduce the safety risk to your personnel.

Learn More

Unlock the power of your digital protection system with Vertiv’s relay design and integration services

With the help of Vertiv’s experienced protection and integration engineers, you can leverage the full capabilities and benefits of your relays, including automation, metering, and remote control capabilities; self-testing features; and enhanced communication and control. Put your investment to work ensuring maximum system protection utilizing the built-in features including arc flash mitigation capabilities, lockout settings, event recording capabilities, and motor/generator protection features.

Learn More

An up-to-date and accurate single-line diagram is essential for electrical safety in the workplace

If your facility is like most, equipment and loads are continually added or removed in small increments, constantly changing your electrical infrastructure. The impact of these changes is not always apparent until some part of the system becomes overloaded or exhibits other problems. Keeping your single-line diagram up to date provides a road map that enables proper protection and system reliability, and is necessary for NFPA 70E compliance.

Learn More

Achieving compliance with North American Electric Reliability Corporation (NERC) requirements takes knowledge of ever-changing and complex regulations. These regulations require utilities and similar facilities to implement an ongoing, systematic program to test, maintain, and document the performance of protection scheme devices that impact the Bulk Electric System (BES).

Learn More

Configuring microprocessor-based relay systems for maximum value.

Logic settings affect the speed, selectivity, and reliability of your protective relay. Implementing proper logic ensures your relays operate as intended, and in compliance with PRC-025. It also protects your generation facility from load transients, voltage and frequency excursions, and other system disturbances.

Learn More



  • Deep infrastructure expertise across entire electrical system, from generation and transmission to distribution infrastructure
  • 45 years of experience in electrical testing, maintenance and engineering, and proudly serving over 15,000 valued customers
  • Active participant in numerous national organizations to create and lead standards development, including NFPA, IEEE, and NETA
  • Industry leader in staffing Level III and IV NETA-Certified technicians
  • Superior safety ratings, safe work practices, and award-winning safety programs
  • Lowest employee turnover rates in industry
  • Industry-leading customer satisfaction and Net Promoter Score
  • LEED Gold-Certified state-of-the-art learning center with 11,000 square foot equipment lab in Westerville, Ohio, and 3 regional training facilities
  • Courses approved by OSHA, MSHA, IBEW, U.S. Department of Energy, U.S. Department of Defense
INVESTORS
Overview

Language & Location