Alber Stationary Battery Monitors
Alber stationary battery monitors allows for continuous status of a battery's state of health so that you're alerted 24/7 of any abnormal conditions.
Albér BDSU
The Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12- and 16-volt sealed batteries.
Learn MoreGet Brochure
Albér BDS-256XL Battery Monitoring System
The BDS–256XL is a stand–alone battery monitor for UPS applications. It monitors 2V-16V batteries, however is optimized to monitor 2V VLA cells.
Learn MoreGet BrochureAlber Universal Xplorer Industrial Battery Monitor (UXIME)
The Alber Universal Xplorer Industrial Monitor (UXIME) is a stationary, real time battery monitor for use in Utility Bulk Power and Industrial applications.
Learn MoreGet BrochureAlbér ELS2 – Electrolyte Level Sensor
The ELS2 Electrolyte Level Sensor is a non-invasive level sensor with temperature monitoring designed for quick installation and easy set up.
Learn MoreGet BrochureAlber Universal Xplorer Telecom Monitor (UXTM)
The Universal Xplorer Telecom Monitor (UXTM) is a stationary battery monitor designed for use in telecommunications or in DC powered data centers.
Learn MoreGet BrochureAlber BCT - Software Downloads
Latest Downloads for Albér BCT2000 Battery Capacity Test System
BDSU
The Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12- and 16-volt sealed batteries.
BDS-256XL
The BDS–256XL is a stand–alone battery monitor for UPS applications. It monitors 2V-16V batteries, however is optimized to monitor 2V VLA cells.
UXIME
The Alber Universal Xplorer Industrial Monitor (UXIME) is a stationary, real time battery monitor for use in Utility Bulk Power and Industrial applications.