Avocent Rack Mount Power Supply
Low-voltage devices, like the Avocent® HMX and Avocent® LV Extender, often require the use of external power supplies and Avocent power supplies provide great reliability and efficiency. When IT infrastructures, require greater flexibility and efficiency, the Avocent® RMPSU delivers the same reliability of Avocent’s traditional power solutions but with economies of scale and convenience that aren’t possible with external power supplies.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
Avocent Rack Mount Power Supply
Low-voltage devices, like the Avocent® HMX and Avocent® LV Extender, often require the use of external power supplies and Avocent power supplies provide great reliability and efficiency. When IT infrastructures, require greater flexibility and efficiency, the Avocent® RMPSU delivers the same reliability of Avocent’s traditional power solutions but with economies of scale and convenience that aren’t possible with external power supplies.
- Broadcast and Entertainment
Features
Specifications
- Product Overview
- Input Ports
- 2 IEC
- Output Ports
- 8 or 16 locking 3-pin DC connectors
- Video Connection
- 1 x RJ45 for 10/100 Ethernet connection
- Power Description
- Input Power (Maximum)
- 90 - 264 VAC, 47/63 Hz
- Operational Conditions
- Operating Temperature
- 0 to 50ºC / 32 to 122ºF
- Humidity
- 5 – 90% Non condensing
- Physical Characteristics
- Weight
- 9.9 lbs
- Weight
- 4.5 kg
- Height
- 1.73 in
- Height
- 44 mm
- Width
- 17.13 in
- Width
- 435 mm
- Depth
- 10.8 in
- Depth
- 275 mm
- Miscellaneous
- Agency Approvals
- CE, FCC, UL