Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv BBE FDH Series

The Vertiv BBE FDH Series of fiber distribution hub pedestals provides connections between fiber optic cables and passive optical splitters in the outside plant environment.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE FDH, Enclosures
See Brochure   Enclosure   Green   ProFORM FDH Pedestals   45 in   12 in   10.8 in  
Vertiv BBE FDH, Splitter Modules
  PLC Splitter Modules     1x16 and 1x32        

Benefits

Lower cost with this direct buried application that eliminates need for concrete pad
Integral flood protection with two layers of environmental protection​
Compact footprint
Easy, one man installation

Features

Vault pedestal option mounts directly onto various hand-holes​
Internal hinged bulkhead panel
Available with 72, 96 and 144 fiber distribution ports
Standard pass-through ports for bypassing splitters​
Radius limiting spools improve fiber management​
​Pre-terminated distribution and feeder cables
Designed to GR-771 Telcordia requirements​

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location