Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv CXE UCX Series

The UCX Series is an enhanced DRLS drop-down style center-feed cross-connect interface system equipped with 50-pair RLS terminal blocks, in pair counts up to 8100 pairs.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Simplified split-drawer base for easy cabinet installation and rehabilitation

Features

Drop-down terminal block field for pre-splicing cable storage and a wider room for spliced connections
Single cabinet mounting footprint for 900 pairs through 5400 pairs to reduce number of pads
Moisture and insect/rodent barrier base that eliminates the need for pea gravel
Overhanging rain guards, closed-cell neoprene door gaskets, and screened louvers keep out moisture, minimize condensation, and provide weather protection
Single-access cabinets can be expandable to double access
Interior and exterior powder-coat paint application for extended life
Designed to meet Telcordia GR-3115-CORE spec

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location