Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv BBE DSX Series

The Vertiv BBE DSX Series of enclosures integrate a protective, ventilated compartment for weather-hardened DSLAM electronics with a weather-resistant compartment for cross-connect fields in a single enclosure.

Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE DSX, Compact
Enclosure   Cool White   Compact DSLAM XC Enclosures   48 in   23 in   12 in  
Vertiv BBE DSX, Aerial
Enclosure   Cool white   Aerial DSLAM XC Enclosures   62 in   46 in   14 in  
Vertiv BBE DSX, Pad Mount
Enclosure   Off white   Pad Mount DSALM XC Enclosure   38 in   44 in   24 in  

Benefits

Reduces deployment costs and simplifies transition to digital services.
Provides secuity and ventalation to multiple suppliers hardened electronics.
Moisture resistant RLS50 IDC CAT5 terminal blocks (tight twist blocks) offer rapid pair-at-a-time no-strip jumpering

Features

Hardened DSLAM and cross connect (XC)  housed in a single cabinet - reduces deployment costs and simplifies transition to digital services
Free-breathing, chamber for DSLAM units - provides necessary air flow, protects units from vandalism, allows craft separation
Cross-Connects accommodates RLS50 connection blocks
Same terminal block style for both POTS and DSL - flexibility to assign available pairs to either service
Line or AC power feed configurations - utilize the available local sources to power the DSLAM units or feed remotely
Pedestal, Pole or pad-mount options - reduce site restrictions and accommodate varying amounts of contained equipment

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location