Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ SmartMod™ Max Modular Data Center

The Vertiv™ SmartMod™ Max is a prefabricated, modular data center system with extended capabilities of the Vertiv™ SmartMod™ for faster and larger IT deployments. It provides flexible configuration options and capacities of up to 200kW of total IT load and two rows of up to 26 racks. This allows you to construct your data center system according to your desired functionality and battery runtime without overprovision. It is available in two versions for your preferred cooling option: Vertiv™ SmartMod ™ Max DX, equipped with direct expansion cooling units, and Vertiv™ SmartMod™ Max CW, featuring chilled water cooling system.

Max DX Brochure Max CW Brochure
Key Benefits
  • CONFIGURABLE SOLUTION: It offers a configurable and flexible data center solution that can meet your varied demands.​
  • IDEAL FOR SMALLER DEPLOYMENTS: It is a highly efficient system that supports a maximum IT load capacity of 200kW, providing you a simple way to install capacity in less time than a typical IT set-up.
  • SCALABLE DATA CENTER: It allows you to expand as needed without the necessity of an immediate investment in end capacity.​
  • EASY INSTALLATION AND START-UP: It comes in a secure, weatherproof, and transportable enclosure, significantly reducing the time required for installation and start-up as well as the potential for quality risks or schedule delays.​​
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Oil and Gas
  • Retail and Wholesale
  • Telecom

Benefits

  • COST-EFFECTIVE SYSTEM: It standardizes fabrication processes for increased productivity, consistent high quality, and reduced delays and cost overruns.
  • REDUCED ENVIRONMENTAL IMPACT: The Vertiv™ SmartMod™ Max CW variant uses chilled water cooling, helping reduce direct environmental impacts in data center applications.​
  • FLEXIBLE MODULE DESIGNS: It provides various options for module dimensions, electrical topology, number of racks, and rack densities to meet your varied needs.​​
  • DEPENDABLE SERVICE AND SUPPORT NETWORK: It comes with simplified Vertiv maintenance and operational activities for deployment of multiple units or at multiple locations.​​

Features

  • VERSATILE POWER PROTECTION OPTIONS: It utilizes either the modular and scalable Vertiv™ Liebert® APM2 or the space-saving Vertiv™ Liebert® EXM2, meeting your specific power requirements.
  • RELIABLE & INTEGRATED SOLUTION: It combines the power of core Vertiv™ technologies for increased reliability and efficiency.
  • TEMPERATURE MANAGEMENT CAPABILITY: Thermal containment and in-row Vertiv™ Liebert® thermal management units with intelligent controls help provide optimum performance.
  • IMPROVED FACILITY MONITORING: Enable real-time monitoring and visualization for your critical infrastructure with the optional Vertiv™ Environet™ Alert.

One of the major challenges of the conventional data centre and telecom core site is making sure that the facility installed will fulfil its requirements a decade or more down the line. Predicting these requirements so far in the future is a difficult feat to undertake and is never an exact science. Rather than attempting to guess your future needs, a prefabricated, integrated modular solution, provides a structure that meets real and present requirements in the short and medium-term, while offering the capacity for future scalability and adaption. The process to manufacture and test the entire facility offsite in modules before shipping and then assembling those modules onsite ensure a best-in-class, tightly put together facility deployed faster and at lower cost. The Vertiv™ SmartMod™ provides for IT deployments between 2 and 14 racks with 100 kW or less, SmartMod offers a simple way to install capacity in a fraction of the time.

Vertiv™ SmartMod™ Max Modular Data Center
Product Overview
Power Rating
100, 150, 200 kW
Product Type
Infrastructure Solution
Power Description
Input Voltage (V/Phase/Frequency Hz)
480 VAC, 60 Hz
No.of racks
SmartMod Max DX: Up to 26; SmartMod Max CW: Up to 24
Capacity Modulation
Up to 200 kW
Key Components
UPS Model: EXM; PDU Type: Basic / Monitored (unit level) / Switched (unit level)
Enclosure Type / Rating
Two prefabricated modules
Operating Temperature
-30°C to +50°C
Cooling
SmartMod Max DX: In-row, direct expansion; SmartMod Max CW: In-row, chilled water
General
UPS Rating: 100, 150 or 200 kW; IT Rack Load: 2000 lbs; PDU Max Capacity: SmartMod Max DX: 30A or 60A @ 208 V; SmartMod Max CW: 30A or 60A @ 120 or 208 V
Height
131in (enclosure)
Height
3330mm (enclosure)
Width
228in (enclosure)
Width
5810mm (enclosure)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
TEST Support TIN
TEST Support TIN Kentucky USA
Product areas of focus: Integrated Solutions
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Configure your SmartMod with
Vertiv Modular Designer

Get Started

 

Vertiv™ SmartMod™ Max DX in 3D

 

Vertiv™ SmartMod™ Max CW in 3D

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location