Cable Management
Horizontal Cable Organizers with Metal D Rings
19" rack mounted cable routing panels with D rings provide the solution for loose cables in the front or rear of your rack. Panels available in 1U and 2U heights. Color: black.
Part Number | Description |
---|---|
VRA1000 |
1U Horizontal Cable Organizer with Metal D Rings (Qty. 1) |
VRA1001 |
2U Horizontal Cable Organizer 2U with Metal D Rings (Qty. 1) |
Horizontal Cable Managers with Covers
19" Horizontal Cable Manager with cover. Mounts on the EIA rails to easily manage cables. Available with 4” deep or 6” deep finger sections. Color: black.
Part Number | Description |
---|---|
VRA1002 |
Horizontal Cable Manager, 1U x 4" Deep, Single-Sided with Cover (Qty. 1) |
VRA1003 |
22U x 4" Deep Horizontal Cable Manager, Single-Sided with Cover (Qty. 1) |
VRA1022 |
2U x 6" Deep Horizontal Cable Manager, Single-Sided with Cover (Qty. 1) |
VRA1023 |
1U x 6" Deep Horizontal Cable Manager, Single-Sided with Cover (Qty. 1) |
Tool-Less Cable Management: Lobster Claw
1/4 Turn Tool-less Cable Management Lobster Claw offers the ultimate in flexibility in cable management for moves, adds, and changes. Lobster claws install on 19" vertical mounting rails. Claw can also be installed on PDU/cable management rails. Color: black.
Part Number | Description |
---|---|
VRA1004 |
Tool-Less Cable Management -Lobster Claw (Qty. 10) |
VRA1006 |
Tool -Less Cable Management -Lobster Claw (Qty. 100) |
Tool-Less Cable Management: Velcro Strap
1/4 turn tool-less cable management Velcro Straps offers the ultimate in flexibility in cable management. These can be installed on the outside edge of the 19" rail or on the PDU/cable management rail. Color: black.
Part Number | Description |
---|---|
VRA1005 |
Tool Less Cable Management - Velcro Strap (Qty. 10) |
VRA1007 |
Tool Less Cable Management - Velcro Strap (Qty. 100) |
1/4 Turn Tool-Less Cable Management: D Rings
1/4 Turn Tool-less Cable Management D Rings offer the ultimate in flexibility in cable management. These can be installed on the 19" rail or on the PDU/ Cable Management rail. Color: black.
Part Number | Description |
---|---|
VRA1008 |
Tool-less D Rings Small (Qty. 10) |
VRA1009 |
Tool-less D Rings Small (Qty. 100) |
VRA1010 |
Tool-less D Rings Large (Qty. 10) |
VRA1011 |
Tool-less D Rings Large (Qty. 100) |
Horizontal Cable Manager Side Channel
The Horizontal Cable Manager Side Channel manages cables from the front to rear of 800 wide racks. Depth adjustability allows for installation in racks with different rail spacing. Color: black.
Part Number | Description |
---|---|
VRA1013 |
Horizontal Cable Organizer Side Channel 20 to 33 inch adjustment (Qty. 1) |
VRA1024 |
Horizontal Cable Organizer Side Channel 22 to 38 inch adjustment (Qty. 1) |
Vertical Cable Management Kit
Vertical Cable Finger Sections can be installed on front or rear 19" rails; Fingers align with "U" marking to create clean cable pathways, providing a vertical row of cable management fingers. The 600 mm wide version has a single row of vertical fingers, the 800mm wide version as two rows. Color: black.
Part Number | Description |
---|---|
VRA1014 |
Vertical Cable Manager 600mm Wide 42U (Qty. 2) |
VRA1015 |
Vertical Cable Manager for 600mm Wide 48U (Qty. 2) |
VRA1016 |
Vertical Cable Manager for 800mm Wide 42U (Qty. 2) |
VRA1017 |
Vertical Cable Manager for 800mm Wide 48U (Qty. 2) |
Hinged Covers
Snap-on hinge covers for the Vertical Cable Managers conceal cables for a clean, professional look and easy access.
Part Number | Description |
---|---|
VRA1018 |
Hinged Covers 800mm Wide 42U Vertical Cable Manager (Qty. 2) |
VRA1020 |
Hinged Covers 800mm Wide 48U Vertical Cable Manager (Qty. 2) |
Vertical Cable Organizer
Vertical Cable Organizers provide easy cable management solutions for a single rack. Tool-lessly attaches to the PDU/Cable management brackets providing a vertical cable pathway. Color: black.
Part Number | Description |
---|---|
VRA1021 |
Vertical Cable Organizer, 8 Cable Rings, Zero U (Qty. 2) |