Investors

Rack Accessories | Vertiv VR Rack

Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv VR Rack supports a wide variety of equipment, including: servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches.

Cable Management

19" rack mounted cable routing panels with D rings provide the solution for loose cables in the front or rear of your rack. Panels available in 1U and 2U heights. Color: black.

Air Flow Management

A frequently over looked component in air flow management, blanking panels allow you to close unused U space within the rack. Promoting proper airflow, and minimizing bypass air. Color: black.

Shelves and Support Brackets

The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. The shelves have an adjustable installation depth from 27.6"(700mm) to 33.6"(854mm)D, Color: black

Doors and Security

Interchange rack handles for various degrees of security.

 

INVESTORS
Overview

Language & Location