Investors

Vertiv™ Avocent® Digital Infrastructure (ADX)

The Vertiv™ ADX ecosystem is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Vertiv ADX provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.

In addition, the Vertiv™ Avocent® Core Insight (ACI) embedded applications can be integrated with Vertiv ADX Ecosystem to further increase efficiencies within the data center. With Avocent Core Insight and Avocent Digital Infrastructure, users can have an open platform with industry standards for managing their critical infrastructure. Through an Open system and APIs, flexible and scalable deployments, and most feature rich KVM experience, Vertiv ADX enhances the overall user experience.

Introducing Vertiv™ Avocent® Digital Infrastructure (ADX)

Management Platform
Remote management, automation, security and resilience for out of band management of IT infrastructure.

Rack Manager
The Rack Manager physically connects to interface modules, or directly to service processors, rack PDUs or network equipment. It provides PoE, IP consolidation, and network address translation.

Interface modules
Interface modules connect to the Rack Manager appliances and to the end target. They are IP based provide KVM and serial access.

Serial Console
Provides a secure alternate path to connect to network and storage devices which can be accessed remotely using a serial session.

Cellular Gateway
A gateway with 4G/5G cellular to provide alternate connectivity when the network is down (internal or external).

Embedded Linux Firmware - Vertiv™ Avocent® Core Insight (ACI)
Avocent® Core Insight (ACI) Firmware is a family of embedded Linux packages that includes a commercial-ready implementation of the OpenBMC project for Baseboard Management Controllers (BMCs). It is highly modular, scalable and includes premium enhancements for added security, performance and functionality.

800x600-fpo.jpg

Vertiv™ ADX Ecosystem

ONLY Vertiv™ ADX provides the following:

  • Common architecture with an Open platform and APIs
  • Flexible and scalable deployments
  • Fastest and most feature rich KVM experience
  • Most expansive management of IT devices
  • KVM, Serial, Service Processor on a single device
  • 100+ simultaneous users
  • All digital architecture
  • Multilevel security for users and devices
  • USB-C native to match IT trends

Get Brochure

Vertiv™ ADX MP1000 Management Platform

 

Key Capabilities and Benefits
Capabilities
Benefits
  • Manage and control IT devices
  • Centralized firmware updates to limit security risk
  • Manage Service Processors, Virtual Machines, IP KVM modules, and remote access appliances

Simplified management and control of virtual and physical infrastructure across enterprise and edge

  • Safeguard access to IT devices
  • Secure KVM and serial sessions
  • Track detailed user audit history
  • Control and restrict operations on devices

Secure and auditable access to devices for IT operators

  • Automate deployment and configuration tasks with APIs
  • Bulk updates and configurations

Improve efficiency when making changes to IT devices

Manage, control, secure, and automate IT infrastructure from a single platform

 

Vertiv™ ADX RM1048P Rack Manager
Vertiv™ ADX IPUHD 4K IP KVM device
Vertiv™ ADX IPIQ IP KVM device

IT Market is changing and so must the solutions

Today's IT

  • On premises equipment
  • Little or no remote access
  • Unable to meet growing performance demands
  • Manual IT configuration
  • Challenged with multiple management products
  • Aged technology and capability

Tomorrow's IT

  • Manage hybrid environment
  • Enable remote workplace
  • Scale systems from enterprise to edge
  • Automate data center IT management
  • Build and open standards and platforms
  • Highly security measures
INVESTORS
Overview

Language & Location