Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
By clicking “Accept All”, you agree to the storing of cookies on your device to enhance site navigation, analyze site usage, and assist in our marketing efforts.
For more information on which cookies we use, click here.
-
Home
- Overcoming IT power management challenges
Overcoming IT power management challenges
Vertiv™ supports you in improving your uptime with a full range of innovative Liebert® uninterruptible power supplies (UPS) and future-proof, integrated UPS systems, that will cover the backup power needs of your IT infrastructure

Are you having these challenges managing IT infrastructure?
- Predicting and Managing Infrastructure Costs
- Delivering the Availability Needed for Critical IT Applications
- Improving Power System Visibility and Intelligence
- Obtaining Flexibility and Rapid Deployment
Predict and manage your operation costs, achieve a reliable and resilient power supplies, providing staff with ease of visibility into intelligent power systems. We have developed a method to help manage some of these challenges.
How Vertiv™ can support IT Challenges

Data center power consumption is driving the search for better efficiencies.
Predicting and managing your costs starts with finding the right technologies and partners.
Start overcoming IT challenges today!

Look for solutions that guard against the electrical problems that arise in most facilities and provide the redundancy needed.
Start overcoming IT challenges today!

Support services can deliver both remote monitoring and local expertise throughout the infrastructure lifecycle to ensure fast, reliable system performance.
Start overcoming IT challenges today!
A Vertiv™ Liebert® 3-Phase UPS adapted to support you addressing every Challenge
The critical systems that sustain your business operations can't go down. Vertiv supports you in improving your uptime with a full range of innovative Liebert 3-phase uninterruptible power supplies (UPS) and future-proof, integrated UPS systems, that will cover the backup power needs of your IT infrastructure.
10-250 kVA/kW
The Liebert® EXM UPS provides efficient and economical operation with a flexible power system offering scalable and redundant features that is optimized to meet the unique demands of midsize IT and critical power applications. An intuitive, customizable touchscreen control panel provides Status At-A-Glance information and multiple levels of user security. Matching ancillary cabinets provide the ability to meet specific demands for run time, bypass and parallel requirements.
10-30 kVA/kW
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
8-10 kVA/kW
The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high power factor and an optional maintenance bypass cabinet. It is easy to install and operate.
Let's start improving your infrastructure together
The Liebert® EXM is Ready for Lithium-ion Batteries
Is Lithium right for you?
Are Lithium-ion Batteries Better Than VRLA Batteries?
Are Lithium-ion Batteries Safe?
Thank you! Your submission has been received.
Thank you for your submission
We will contact you shortly.