Investors

Liebert DSE Precision Cooling System: Industry-Leading Efficiency and Reliability

August 03, 2012

The Liebert DSE high efficiency precision cooling system from Emerson Network Power combines the industry's highest efficiency operation -- up to 70% more efficient than alternative technologies -- with the reliability and local expertise associated with Liebert products.

Offered in air-cooled models, the Liebert DSE high-efficiency precision cooling system ensures the availability and capacity that today's IT climate demands while still cutting energy costs and lowering PUE.

This cooling solution is scalable, ensuring that the data center receives the right amount of cooling year-round, and also accommodating future growth and changing data center loads.

For more information, click here

INVESTORS
Overview

Language & Location