Investors

Sisomo test page3

LIEBERT® EXS 10-80 kVA: UPS SOLUTION WITH HIGH EFFICIENCY POWER PROTECTION

Get the highest active power needed for your IT applications, with sustainability built in.

Limited floor space and high operating costs are constant pressures, which is why Liebert EXS has been designed to save on space and energy.

Being built on a global platform, this UPS ensures standardisation and optimal performances for global customers who want to cut TCO and footprint.

SPACE
SAVING

the smallest footprint on the market within its range, up to half of the size compared to competition coupled with an extremely high power density.

INTEGRATED
AUTONOMY

optimized integrated autonomy, eliminating the need for an external battery cabinet and drastically reducing installation costs while minimizing the demand of physical space.

HIGH
EFFICIENCY

remarkable double conversion efficiency up to 96,2 resulting in significant operational cost savings and a dramatic reduction of both Total Cost of Ownership and environmental impact.

MAXIMUM
POWER

able to deliver unity output power factor, therefore it delivers the maximum active power possible, which is 10% higher than that of a conventional UPS with 0,9 PF.

COMMUNICATION
AND MONITORING

Liebert EXS can be complemented with Vertiv LIFE™ Services, our sophisticated remote diagnostic and preventive monitoring service which provides early warnings of UPS conditions and tolerance issues, allowing effective proactive maintenance, fast incident response and remote trouble shooting 24/7.

COMPATIBLE WITH
CPSS APPLICATIONS

Liebert EXS can be used for Central Power Supply System applications as defined in the EN 50171 standard, and is hence capable of supplying the necessary power to essential safety equipment.

RAILWAY


Liebert EXS can be used for railways applications as defined in the EN 50121 standard and it's hence capable of supplying power to specific systems in urban stations and ensure high reliability to critical buildings.

EDUCATION


The digitization of education is transforming not just the way institutions educate their students but also the critical infrastructure that supports these innovations. While you ensure the best experience for your students and personnel, Liebert EXS keeps your infrastructure up and running.

FINANCE


A reliable IT infrastructure is critical to processing transactions and serving customers at every level of banking and financial services. Liebert EXS can allow your network to run uninterrupted securely and with remote visibility.

The Liebert® EXS has been extensively tested at the Vertiv state-of-the-art Customer Experience Center located in Bologna, Italy. For further information, visit www.Vertiv.com/Liebert-EXS.

INVESTORS
Overview

Language & Location