Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

All of our units are engineered and manufactured for durability and long life, providing trouble free performance and energy efficient operation.

  

Each unit features a fully welded, structural base frame, available in conventional painted steel, in stainless steel for caustic atmospheres, such as coastal installations, or in aluminum where corrosion resistance and light weight are required. 

Casing panels are offered in 2” and 4” depths, and also come with your choice of galvanized steel, stainless steel, and aluminum materials. Insulation choices include fiberglass, foam, and mineral wool. Casings and bases are offered with a full thermal break. 

To ensure the highest quality and compatibility, we manufacture critical components including coils, fans, dampers, louvers, and electrical control panels.  This unique capability allows us to maintain the highest level of quality while providing the benefits of true single-source responsibility to our customers.  An added benefit is the elimination of potential delays and errors caused by component delivery and design issues.

Partner Login

Language & Location