Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ NetSure™ External Distribution Box (EDB)

The Vertiv™ NetSure™ External Distribution Box (EDB) holds both DC distribution and fiber distribution in a single convenient enclosure. Aluminum construction helps protect against vandalism and harsh environmental conditions, with knockouts for conduit entry as well as grommets for convenient trunk cable passthrough. The enclosure includes (2) individually fed 26-position DC distribution panels. The fiber chamber provides 48 ports for termination and a spool for fiber slack management.

Key Benefits
UL 2416 Certified Accepts -48VDC or -58VDC applications Mounts to Unistrut assemblies, walls, or H-frames Bottom cable entry/exit for DC feeds, power and fiber trunk cables, and alarm wiring Convenient cable management
Best Suited For:
  • Telecom
Warranty: Standard warranty is one year, parts only

Benefits

House power and fiber distribution together in a convenient external enclosure Simplify radio installation and maintenance by moving power and fiber connections outside of your shelter Save energy with cool white paint finish that absorbs less heat from the sun and eliminates need for active cooling Use a separate compartment for trunk cable entrance and management Easily route cables through multiple entry points in a variety of sizes

Features

52 distribution positions for -48 VDC or -58 VDC Low-voltage disconnect available in one or both panels 48-port fiber connection Coil for fiber slack storage Cable management throughout power and fiber chambers

Vertiv™ NetSure™ External Distribution Box (EDB)
Ordering Information
Part Number
F1011259, F1011265, F1011266
Part Type
Outdoor Enclosure
Color
Cool White
Description
NetSure™ EDB, 2 x 26-position DC CB panels
Physical Characteristics
Material
Aluminum Enclosure
Mounting
Wall or H-frame
Total Footprint (W x D)
40" x 9"
Production Information
Capacity (Equipped)
240 A per panel
Capacity (Maximum)
240 A per panel
Security/Locking
Hex/Pin
Cable Ports / Entry
Bottom
Grounding
Interior main ground bar; 2 x cable management ground bars; exterior chassis ground
Panel Type
DC
Regulatory Compliance
UL

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location