The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ SmartCloset™

Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.

Get Brochure Get Manual
Key Benefits
Simplify IT deployments in Edge applications with pre-validated models Increase deployment speed for critical IT with in-stock components Reduce management complexity by seamlessly integrating infrastructure devices into your IT network for 24/7 remote management capabilities Eliminate the risk of incompatible products by selecting standardized solutions validated by leading IT vendors Enjoy peace of mind with consistent system level warranty coverage
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The SmartCloset™ brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations. Choose between our Vertiv™ Liebert® PSI5 and Vertiv™ Liebert® GXT5 UPS’s in either VLRA and Lithium-ion based on system requirements. All SmartCloset models include networking cards to integrate the UPS into monitoring systems, allowing users to manage system status and alarms 24/7 anywhere in the world. Optional Geist™ rPDUs provide reliability and versatility to the power chain, enabling IT managers to monitor and control power distribution from a system or outlet level. Cable management accessories are standard features to enhance deployment organization and extend the lifetime of critical cables. All of this is protected by one system-level warranty to provide peace of mind for years to come.

Model Specifications Overview
VSC42NX30PLANN
78.6 in   23.6 in   43.3 in   350 lbs  
VSC42NX30PLAMV
78.6 in   23.6 in   43.3 in   367 lbs  
VSC42NX30PLASV
78.6 in   23.6 in   43.3 in   371 lbs  
VSC42NX30PLINN
78.6 in   23.6 in   43.3 in   334 lbs  
VSC42NX30PLIMV
78.6 in   23.6 in   43.3 in   350 lbs  
VSC42NX30PLISV
78.6 in   23.6 in   43.3 in   354 lbs  
VSC42NX30GLANN
78.6 in   23.6 in   43.3 in   346 lbs  
VSC42NX30GLAMV
78.6 in   23.6 in   43.3 in   362 lbs  
VSC42NX30GLASV
78.6 in   23.6 in   43.3 in   366 lbs  
VSC42NX30GLINN
78.6 in   23.6 in   43.3 in   329 lbs  
VSC42NX30GLIMV
78.6 in   23.6 in   43.3 in   345 lbs  
VSC42NX30GLISV
78.6 in   23.6 in   43.3 in   349 lbs  
VSC42NX50GLANN
78.6 in   23.6 in   43.3 in   429 lbs  
VSC42NX50GLAMV
78.6 in   23.6 in   43.3 in   446 lbs  
VSC42NX50GLASV
78.6 in   23.6 in   43.3 in   449 lbs  

Benefits

Simplified IT management in Edge applications Increased deployment speeds for critical IT Reduced management complexity by seamlessly integrating infrastructure devices into your IT network for 24/7 remote management capabilities Eliminate the risk of incompatible products by selecting standardized solutions validated by leading IT vendors Enjoy peace of mind with consistent system level warranty coverage

Features

15 different models to choose from Select between VLRA or Lithium-ion UPS technologies Communications card is standard for all models Monitored and Switched rPDU options Integrated environmental monitoring Cable management accessories

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
TEST Support TIN
TEST Support TIN Kentucky USA
Product areas of focus: Integrated Solutions
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location