The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ PowerNexus

The Vertiv™ PowerNexus is a close coupled solution that combines the robust power of Vertiv™ Trinergy™ UPS and Vertiv™ PowerBoard Switchgear, reducing equipment footprint, cabling materials, and installation labor costs. This integrated power system is delivered to the site in one single block, allowing data center industries, specifically hyperscale and colocation clients, to expedite IT deployment. This not only aligns with their customers' needs but also optimizes space, maximizing the capacity for income-generating IT equipment.

Get Brochure
Key Benefits
  • TRANSFORM SPACE EFFICIENCY: Reduce gray space footprint by up to 10%, directly converting infrastructure space into revenue-generating white space for IT equipment
  • ACCELERATE DEPLOYMENT: Cut installation time by up to 70% compared to traditional builds through factory-integrated design and simplified deployment
  • REDUCE TOTAL COSTS: Decrease installation cost by up to 20% through reduced labor, materials, and installation complexity
  • SIMPLIFY POWER INFRASTRUCTURE: Eliminate complex electrical work with factory-integrated connections and centralized monitoring
  • Benefits

  • SIMPLIFY POWER DISTRIBUTION & IMPROVE MAINTENANCE ACCESS: Use internal busbar connections for optimized power distribution and maintenance access.
  • REDUCE INSTALLATION COMPLEXITY: Streamline deployment with simplified on-site electrical work and trade coordination.
  • HAVE FLEXIBLE INTEGRATION OPTIONS: Choose from on-work site, on-skid, or in-enclosure configurations to align with various facility requirements and deployment strategies.
  • DECREASE TRADE COORDINATION REQUIREMENTS: Reduce the complexity of on-site electrical work.
  • SUPPORT RELIABILITY GOALS: Aid system performance from installation through comprehensive factory testing in a controlled environment.
  • Features

  • INTEGRATED DESIGN: Combine Vertiv™ Trinergy™ UPS system and PowerBoard Switchgear into a unified power infrastructure solution that can support modern data center requirements.
  • FLEXIBLE CONFIGURATION ARCHITECTURE: Get both back-to-back arrangements ideal for skid mounting and front-to-front designs optimized for in-enclosure integration.
  • INTERNAL BUSBAR CONNECTION: Reduce traditional conduit and copper wiring requirements while supporting high-capacity power distribution needs.
  • BUILT-IN MONITORING & CONTROL INTERFACE: Provide centralized visibility of power infrastructure performance.
  • UL & CE CERTIFICATIONS: Meet deployment capability requirements in Americas and EMEA.
  • INTEGRATED REDUNDANCY: This feature in architectural design supports Tier IV data center power chain availability standards.
  • *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    TEST Support TIN
    TEST Support TIN Kentucky USA
    Product areas of focus: Integrated Solutions
    Vertiv (Liebert Services)
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PARTNERS
    Partner Login

    Language & Location