The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ OneCore: Prefabricated, Hybrid-Built Data Center

Vertiv™ OneCore is a hybrid, prefabricated solution that transforms traditional deployment for 5+ MW data centers. Scalable with no size limitations, it offers a complete, end-to-end data center infrastructure designed to meet the unprecedented speed and flexibility demands of AI applications and emerging technologies. Its prefabricated design simplifies transport and installation, reducing on-site labor requirements and risks. This provides reliability, cost efficiency, and schedule certainty for modern enterprises.

Get Brochure View in 3D
Key Benefits
  • SEAMLESS INTEGRATION: It provides a single point of contact to streamline multi-vendor management and coordinate end-to-end data center deployment for turnkey efficiency.
  • SCALABLE & MODULAR DESIGN: It features prefabricated components integrated within a Vertiv-supplied steel building shell, offering customizable data center modules and flexible building sizes with no limitations.
  • AI-READY INFRASTRUCTURE WITH LIQUID COOLING CAPABILITIES: It is developed for AI solutions, meeting the requirements of liquid-cooled, high-density rack environments.
  • IDEAL FOR COLOCATION, WHITE SPACE, AND TURNKEY DEPLOYMENTS: It offers a versatile, ready-to-deploy infrastructure for any data center need.
  • ACCELERATED INSTALLATION: With precision-engineered components that are backed by rigorous quality control, it enables an accelerated and efficient on-site assembly process.
Warranty: This product, including both Vertiv and third-party parts, comes with a 12-month factory warranty after start-up, but not exceeding, in any case, eighteen (18) months from the shipment and its contents. Product shipment date is determined only from the bill of lading.​

Benefits

  • FULLY INTEGRATED DATA CENTER SOLUTION: It is a complete, end-to-end solution built on Vertiv’s integrated portfolio, bringing together all critical components for optimal performance.
  • STREAMLINED LOGISTICS: Its modular design allows simplified transportation and installation while minimizing on-site labor requirements and associated risks.
  • MAXIMUM EFFICIENCY: Supported by Vertiv’s global service network and stringent quality standards, it delivers the dependability, cost efficiency, and schedule certainty that today’s enterprises demand.
  • EFFORTLESS OUTDOOR INSTALLATION: Its pre-engineered design enables fast, hassle-free deployment in diverse environments with minimal labor required.
  • MINIMIZED DOWNTIME: It provides quality and reliability with factory-tested building blocks and a supported post-installation process.

Features

  • DATA HALL STRUCTURE: It accommodates any data center with no predefined physical or IT load size limitations, offering custom-designed spaces for computing, storage, and networking racks for on-site assembly and maximum efficiency.
  • VERTIV™ PREFABRICATED COOLING MODULES AND SKIDS: Engineered for seamless integration within Vertiv™ OneCore, these maintain ideal operational climate conditions within the data center IT hall while allowing full serviceability.
  • VERTIV™ SMARTRUN OVERHEAD STRUCTURE: It streamlines deployment and enables scalable projects with minimal on-site labor for overhead infrastructure.
  • VERTIV™ UNIFY ONBOARD INTELLIGENCE SOLUTION: It delivers advanced monitoring, control, and automation, simplifying data center operations into a single, unified interface.
  • GLOBALLY AVAILABLE SERVICES: It comes with a comprehensive industry service presence, providing your business operations 24/7 expert support and protection worldwide.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
TEST Support TIN
TEST Support TIN Kentucky USA
Product areas of focus: Integrated Solutions
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

 

 

Vertiv™ One Core: AI-ready Data Center in 3D

 

PARTNERS
Partner Login

Language & Location