The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ MegaMod™ Prefabricated Modular Data Center

The Vertiv™ MegaMod™ is a complete, flexible, and scalable data center solution. With a starting capacity of 0.5MW, it can be easily expanded in units of 0.5 MW or 1 MW for multi-MW IT loads. Allowing easy and quick IT deployment, it provides you with everything a fully equipped modular data center needs, from external power rooms to cooling, racks, monitoring, and fire protection. It also comes in a prefabricated design, enabling you to create a data center that caters to your specific needs with the application of all known cooling technologies and various data center infrastructure topologies.

Get Brochure
Key Benefits
  • TOTAL PREFABRICATED MODULAR DATA CENTER: It is built and tested prior to shipping, ensuring a hassle-free onsite integration.
  • SCALABLE SOLUTION: It comes in building blocks of 0.5MW and 1MW, giving you greater flexibility to grow your capacity to multiple MW at a single site or across multiple locations.
  • FAST AND EASY DEPLOYMENT: Offering a fully equipped modular data center, it enables quick rollout of new power and compute capacity.
  • DEPENDABLE AND UPGRADEABLE BATTERY LIFE: Its battery backup is powered by valve-regulated lead-acid (VRLA) batteries which can be upgraded to lithium-ion for a longer lifespan, better performance, and lower total cost of ownership.
  • RELIABLE SERVICE NETWORK: Constructed with standardized processes and backed by Vertiv warranties, it provides users with high-quality equipment and peace of mind.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Nuclear Power
  • Oil and Gas
  • Retail and Wholesale
  • Telecom
Warranty: Standard warranty period for this product (except for consumables and repaired/replacement parts) is 12 months from the installation, or 15 months from the delivery of the product, whichever comes sooner.

The Vertiv™ MegaMod™ is a fully equipped modular data center that integrates robust Vertiv technologies for quick and effortless IT deployment with exceptional performance. With expandable building blocks starting at 0.5MW for multi-MW IT loads , it meets the increasing demand for more compute and digital services capacity. Supported by Vertiv warranties and service networks, it offers a core-to-edge data center solution with lower upfront costs, greater predictability, and less risk. Its modular design and components also reduce environmental impacts compared to traditional data centers.

Benefits

  • PLUG-AND-PLAY DATA CENTER CAPACITY: It addresses talent gaps and location constraints, enabling data center owners and operators to streamline processes and quickly capture increased demand with new capacity.
  • COST-EFFECTIVE SYSTEM: Its modular design enables easy expansion of your core-to-edge data center network, offering lower upfront costs, greater predictability, and reduced risks.
  • REDUCED ENVIRONMENTAL IMPACT: By utilizing modular construction, steel, electrical power, and streamlined logistics, it helps reduce direct environmental impacts compared to traditional data centers.
  • EXCEPTIONAL INTEGRATED PERFORMANCE: It combines the power and resilience of Vertiv’s IT, power, and cooling solutions with its global service network, giving you enhanced efficiency and reliability, optimized power usage, streamlined deployments, and global support.

Features

  • AUTOMATIC TRANSFER SWITCHING FUNCTIONALITY: It allows you to easily navigate outages by automatically switching to backup power when the primary source fails.
  • OPTIMUM THERMAL PERFORMANCE: Its thermal containment capability ensures effective aisle and cold containment, maintaining optimal airflows and peak efficiency.
  • SECURE OVERHEAD INFRASTRUCTURE: It keeps suspended piping, electrical distribution, and fiber ducts safely away from your equipment.
  • FAST-ACTING DETECTION AND SUPPRESSION SYSTEMS: It safeguards your assets during a fire with clean agent suppression and aspiration smoke detection.
  • REAL-TIME MONITORING: Achieve real-time onsite or remote monitoring and visualization of critical infrastructure with an optional SCADA-based Building Monitoring System (BMS).

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
TEST Support TIN
TEST Support TIN Kentucky USA
Product areas of focus: Integrated Solutions
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location