The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Liebert® EXS UPS

The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Education
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.

Model Specifications Overview
Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V
15kVA/kW, 20kVA/kW, 30kVA/kW, 40kVA/kW   208, 220   208, 220   93.4   4W+G   78.7   23.6   39.3   1543  
Liebert EXS UPS 10kVA, 208V
10kVA, 10kW   208, 220   208, 220   94   4W+G   51.2   13   25.6   437-627  
Liebert EXS UPS 15-20kVA/kW, 208/220V
15, 20kVA/kW   208/220   208/220   94   4W+G   63   17.3   29.5   734-1042  

Benefits

Reduced total cost of ownership Compact footprint Integrated design improves optimization while lowering complexity Extended battery runtime options High power density Installation ease and flexibility High availability reduces downtime Intelligent local and remote monitoring

Features

Compact, integrated tower design High power density Efficient double conversion operation up to 94% ECO mode efficiency up to 99% Unity output power factor Flexible battery runtimes  Integrated output power distribution options Integrated maintenance bypass Frequency and voltage regulation Intelligent battery management Temperature-compensated battery charging Programmable dry contacts  Robust short circuit withstand ratings Network communication card allows connectivity to monitor critical systems Trellis Power Insight available  Vertiv LIFE Services remote management capable 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
AAA Test ABC USA - CA
California USA
Product areas of focus: Uninterruptible Power Supplies (UPS)

Frequently Asked Questions

Q
How can we power more apps/gear on our network effectively?
A
The Liebert EXS offers an integrated solution that provides fast, easy and reliable power performance for loads up to 20kVA.
Q
We support various SLAs in remote IT facilities and can’t take the load off line. What do you suggest?
A
You will want a UPS that is optimized around reliability, performance, availability and that provides the support team and services to meet or exceed the SLAs. The Liebert EXS integrates high availability features such as the maintenance bypass and battery management.
Q
How easy is this to install?
A
The integrated solution design of the Liebert EXS ensures a more complete system that is easier to install and manage.
PARTNERS
Partner Login

Language & Location