The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert APM UPS

The row-based Liebert APM is a transformerless, on-line UPS that allows quick and easy capacity increases with modular power scalability - no additional floor space required. The UPS operates with high efficiency - up to 94% at loads of 50-100%.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The row-based Liebert APM is a transformer-free, on-line uninterruptible power supply (UPS) that allows quick and easy capacity increases with modular scalability--with no additional floor space required. Liebert APM operates with high efficiency--up to 94% at loads of 50-100%. The 208 Volt, three-phase Liebert APM is available in two models, expandable with modular power scalability: Liebert APM 45kVA/kW frame size is expandable from 15 to 45kVA/kW, with up to 45kVA/kW of capacity, or up to 30kVA/kW of capacity with a 15kVA/kW module for redundancy. This frame size includes internal batteries, and is compatible with the matching external battery cabinet and the optional Liebert APM bypass distribution cabinet (BDC). Liebert APM 90kVA/kW frame size is expandable from 15 to 90kVA/kW, with up to 90kVA/kW of capacity, or up to 75kVA/kW of capacity with a 15kVA/kW module for redundancy. This frame size requires the matching external battery cabinet, and is compatible with the optional Liebert APM BDC bypass distribution cabinet.

Benefits

Internal bypass allows modular power assemblies to be added or replaced without powering down the connected equipment. Conveniently positioned, easy-to-reach lug holes simplify unit wiring and installation. Higher Availability True on-line, double conversion technology corrects for all types of power fluctuations. Redundancy features minimize single points of failure. Enterprise-quality batteries in an external battery cabinet provides backup time for 90kVA/kW unit, and additional runtime for 45kVA/kW unit. Optional bypass distribution cabinet (BDC) provides wraparound maintenance bypass, so the attached load can keep running during UPS service. Lowest Total Cost Of Ownership Buy only what you need for present usage, with the flexibility to add capacity as demand increases. High operating efficiency (up to 94%), with a virtually flat efficiency curve from 50-100% load efficiency is not load-dependent, which translates into significant energy cost savings. Fewer batteries mean less maintenance and higher reliability. Operates with unity power factor, where kW = kVA, providing more real power capacity without power losses.

Features

Operates with highefficiency rating - up to 94% Scalable UPS protection for growing data centers Capacity expansion in 15kVA/kW increments using modular power assemblies Modular power offers capacity growth without increasing footprint Fits row-based applications Large and user-friendly LCD display with operating information in twelve languages. LIFE Services for remote monitoring and proactive services delivery ENERGY STAR qualified

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
AAA Test ABC USA - CA
California USA
Product areas of focus: Uninterruptible Power Supplies (UPS)

Frequently Asked Questions

Q
Is this UPS configurable?
A
Yes, the UPS is fully configurable at time of order.
Q
Does this UPS come with a communications card?
A
Yes, we provide a standard LIFE Services card or you may choose an optional Unity dual simultaneous protocol card.
Q
Are there matching accessories available?
A
Yes, there are matching battery cabinets and bypass distribution cabinets available.
Q
Is this UPS UL 924 listed as an emergency lighting inverter?
A
Yes, there are versions that are UL 924 listed. Please reference the brochure on this web page or contact your local sales office for more information.
PARTNERS
Partner Login

Language & Location