Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Geist™ Monitored Rack PDU TEST

THIS IS A TEST. Vertiv™ Geist™ Monitored rack PDUs (rPDU) provide a comprehensive view of power usage, both at the rack and via remote access while continuing to provide reliable power distribution to critical IT equipment. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.

Find Sales Contact Find My Rack PDU View Web Demo
Warranty: Vertiv™ Geist™ Monitored rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Model Specifications Overview
VP6N60A1
60A   208V DELTA   208V   (12) U-Lock C13 / (12) U-Lock C19   Rack          
VP4N32A0
30A   208V   208V   (12) C13 / (4) C19   Rack          
VP4N20A7
20A   120V   120V   (24) 5-20R   Rack          
VP4N30AP
30A   120V   120V   (24) 5-20R   Rack          
VP8841
30A   208V   208V   (36) C13 / (6) C19   Rack          
VP8865
30A   120/208V WYE   120V & 208V   (36) C13 / (6) C19 / (2) 5-20R   Rack          
VP8866
60A   208V DELTA   208V   (12) C13 / (12) C19   Rack          
VP8867
60A   208V DELTA   208V DELTA   (30) C13   Rack          
VP8868
35A   208V DELTA   208V DELTA   (36) C13 / (6) C19   Rack          
VP43301
30A   208V   208V   (36) Combination Outlet C13 / C19   Rack   66.25 in   2 in   2 in   16 lb  
VP46301
60A   208V Delta   208V Delta   (30) Combination Outlet C13 / C19   Rack   70 in   2.10 in   3 in   32 lb  
VP43302
30A   120/208V WYE   208V   (36) Combination Outlet C13 / C19   Rack   70 in   2 in   2 in   17 lb  

Benefits

Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime.
Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips.
U-Lock receptacles available on select units to secure power cords and avoid accidental disconnections.
Simplify circuit and phase balancing with color-coded receptacles available on select units.
Monitor power consumption at the outlet-level on select units for a detailed view of power distributed to specific equipment with the outlet level option.
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
North American units are UL listed in accordance with common data center and insurance provider requirements.
Standard three-year warranty, upgraded to five years with product registration.
Save time and money by pre-integrating rPDUs with the VR Rack. Contact your local sales representative to get started.

Features

Hot-Swappable and upgradeable monitoring device.
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards).
Environmental monitoring with the addition of optional sensors.
High Temperature Grade 60°C for high temperature environments.
Color-coded U-Lock receptacles by circuit for instant identification on select units.
Available in vertical and horizontal rackmount form factors.
Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
TAA Compliant
The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units.
Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up.
When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What type of readings does the Monitored Upgradeable rPDU provide?
A
The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
Q
Do the Monitored rPDUs monitor power usage at the input and circuit level?
A
Yes, the monitored rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
Q
What is the benefit to monitoring at the outlet level?
A
Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies. Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
What is the accuracy rating of the power readings at the outlet?
A
Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
Can I upgrade the Unit Level Monitoring Upgradeable unit without removing power from the unit?
A
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.

Monitoring Accessories

 Image

Vertiv™ Geist™ Environmental Sensor

A variety of sensors are available to monitor a wide array of environmental conditions. Plug-n-Play and Dry Contact / 0-5V sensor options provide flexibility to choose the ideal solution to meet each unique need. All sensors are compatible with the Vertiv™ Geist™ Environmental Monitor and rPDU products.

 Image

Vertiv™ Geist™ Environmental Monitors

Environmental factors like heat, humidity and moisture pose a severe threat to mission-critical infrastructure. These dangers can be minimized by incorporating an environmental monitoring solution to collect data and alert users of potential threats. Vertiv™ Geist™ Environmental Monitors allow users to securely observe conditions and receive alerts when user defined thresholds are breached.

Partner Login

Language & Location