Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
This website uses cookies
We use cookies to improve your experience on our website. By Continuing, you agree to our use of cookies. For more information, you may view our Cookie Notice and Privacy Policy
- About
- Sustainability Spotlight
- Critical Power
Critical Power
February 06, 2023
Featured Products
Vertiv™ Liebert® APM Plus
Vertiv™ Liebert® APM Plus is a modular high density transformer-free UPS with double conversion efficiency of up to 97% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.
This is available in EMEA.
Vertiv™ Liebert® Power-UPS Lithium, 400VA
The Vertiv™ Liebert® Power-UPS Lithium is a compact and lightweight standby/offline UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs.
This is available in North America.
Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5000 - 10000 VA, 120V/208V
The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.
This is available in North America.
Vertiv™ Liebert® GXT5 Lithium-Ion UPS 1000 - 3000 VA, 120V
The Vertiv™ Liebert® GXT5 Lithium-Ion double-conversion online UPS provides the highest level of power conditioning and power protection for critical business IT systems such as network equipment and business servers.
This is available globally.
Vertiv™ Liebert® EXM2 Uninterruptible Power Supply
Liebert® EXM2 is a monolithic uninterruptible power supply (UPS), designed to address the rising need of highly reliable and efficient UPS for next-gen mid-size critical applications.
This is available in EMEA, APAC and LATAM.
Vertiv™ Liebert® EXL S1 UPS
The Liebert® EXL S1 is a monolithic, transformer-free UPS that features optimized, industry leading footprint and power per square foot, excellent operating efficiency, robust electrical protection and intelligent paralleling that optimizes performance at partial load to achieve superior cost savings.
This is available in North America and LATAM.
Vertiv™ Netsure™ 5100 Hybrid DC Power System
NetSure™ 5100 is designed for full flexibility with plug-and-play capability for rectifiers, solar converters and DC-DC converters, making it an ideal solution for on-grid, bad-grid and no-grid sites.
This is available in EMEA and LATAM.