Background:
Accelerating demand for data led one hyperscale cloud computing provider to seek an integrated modular solution that could be deployed quickly. However, deploying these enormous power skids, which included low-voltage (LV) switch rooms complete with busbar containment, uninterruptible power supply (UPS), static transfer switch (STS), communication equipment, and power distribution infrastructure, required careful planning and project execution.
Results:
- Tailored solution delivered quickly through efficient project phasing
- Non-disruptive deployment with zero lost time or reportable injuries
- On-site labor savings of approximately 75%
- 60 MW of capacity added within a tight timeline and optimized for reliability and efficiency
| Case Summary | |
|---|---|
| Location: |
Dublin, Ireland |
| Critical Need: |
Deploy 60 MW of capacity in support of cloud computing demand within a 20-week timeframe |
| Vertiv Solution: |
|