The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Vertiv™ Avocent® 6150T Zero-U IP KVM Transmitter

Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Oil and Gas
  • Transportation

Benefits

Perfect Digital Video – USB 2.0 True Emulation with High Speed Transmission Low Power Consumption – The 6150T can be powered from the USB meaning less energy usage No need for an external power supply – Power can be accessed through the USB

Features

USB powered Multiple video options USB 2.0 USB stereo audio (Line In, Line Out) digitally across the network

The Vertiv™ Avocent® HMX IP KVM System (5000-6000 series) is a high performance KVM extender that provides access to system computers via a CATx network, allowing users the ability to access and share computing resources. It is ideal for demanding applications that require high resolution and zero latency such as in broadcasting, sports venues, pre- and post-production editing, control rooms and collaborative environments. An IP-based KVM (keyboard, video, mouse) extender, it allows critical computing hardware to be housed remotely from the user workstation in a secure, temperature-controlled environment. It is designed to improve productivity, reduce IT costs and produce better business results. This KVM system provides powerful administrative tools and connection-management control for the network resources without compromising quality.

Vertiv™ Avocent® 6150T Zero-U IP KVM Transmitter
Product Overview
Type
HPKVM
Input Ports
USB type A x 2
Output Ports
Speaker & Mic
Video Connection
1 X HDMI or 1 X DisplayPort
Video Resolution
1920x1200
Power Description
Power Supply(s)
USB power: 2 x USB2.0; External power: 5VDC, 1A
Input Power (Maximum)
USB power: 2 x USB2.0 (2x 500mA @5V) 5W
Interfaces/Ports
Network Interface(s)
Ethernet: 1GbE (No 10/100 support) 1 x RJ45
USB Ports
USB 2.0 full and low speed (No HS support)
Operational Conditions
Operating Temperature
32° to 122°F (0° to 50°C)
Humidity
10-90% non-condensing
Storage Temperature
14 to 140ºF (-10 to 60ºC)
Miscellaneous
Agency Approvals
CE, FCC

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location