The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

PSI5-1500RT120LITAA

Login to Save for Later
Key Benefits
  • Lithium-Ion UPS batteries last up to 3x longer than traditional VRLA batteries; with 5-year warranty on UPS and batteries TEST
  • Key Selling Point 2
  • Key Selling Point 3
  • Key Selling Point 4
  • Key Selling Point 5
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: V1.1 -Vertiv backs all Liebert® PSI5 Lithium-Ion TAA UPS systems with 5-year advanced replacement warranty including battery.

Benefits

  • Benefits 1: With this feature, the UPS provides a fast response to grid service commands in just 0.5 seconds.
  • Benefits 2: It offers reliable power supply to AI power loads across multiple scenarios, including operation under generator, utility, and transition conditions.
  • Benefits 3
  • Benefits 4

Features

  • HIGH POWER CAPACITY: It maximizes your power distribution capabilities with capacities from 160A to 2000A, addressing increasing power demand for AI-driven.
  • SCALABLE AND FLEXIBLE SOLUTION: It is designed for any data center, adapting to changing power configurations and optimizing floor space with rack or underfloor deployment options.
  • RELIABLE PERFORMANCE: Its space-saving, compact design delivers consistent power in high-density environments without compromising efficiency or reliability.
  • ENERGY EFFICIENCY: It is available in high-density copper and 55%-conductivity aluminum conductors, providing superior electrical performance while helping reduce operational costs.
  • HIGH AMPERAGE OPEN TRACK BUSWAY: It features new ratings with the Multi Stack Join Pack and Double Joint Block, boosting amperage capacity and enhancing performance for high-demand applications.

Version 3- The Liebert® PSI5 Lithium-Ion TAA UPS is ideally suited to protect critical infrastructure in edge or distributed IT applications. Lithium-ion batteries have a life expectancy of 8-10years, which is up to 3 times longer than VRLA batteries.

PSI5-1500RT120LITAA
Product Overview
Power Rating
V3-1500VA / 1350W
Input Voltage Range
V3- Nominal: 120VAC / Range: 75-146VAC
Output Voltage Range
V3- 120VAC Default; 100/110/115/125VAC User Selectable
Efficiency
V3- Up to 98% (Normal Mode)
Wiring
V3- Input: 5-15P; Ouput: 6 x 5-15R
Interfaces/Ports
Protocols
SNMP and web management enabled with optional Liebert® IntelliSlot™ UNITY communications card
Control Panel
Rotatable LCD display provides flexible installation options (rack/tower)
Service Access
Front Access (hot-swappable battery kits)
Operational Conditions
Operating Temperature
32° to 104° F (0° to 40° C)
Miscellaneous
General
Pure sinewave output on battery
Listings
UN38.3, UL 1778, c-UL-us Listed, NOM, FCC Part 15, Class B
Topology
Line-interactive (automatic voltage regulation)

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location