The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

GXT5-EBC192VRT3U

Find Sales Contact
Key Benefits
• Lithium-Ion UPS batteries last up to 3x longer than traditional VRLA batteries; with 5-year warranty on UPS and batteries TEST
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Two-year advanced replacement, full-coverage factory warranty with optional extended warranty available

Benefits

The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv™ suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.

GXT5-EBC192VRT3U
Interfaces/Ports
Protocols
Liebert® GXT5 provides battery health status and replacement date prediction for intelligent battery health management
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Miscellaneous
General
Compatible with Liebert® GXT5-5000HVRT5UXLN, Liebert® GXT5-6KL630RT5UXLN, Liebert® GXT5-8000HVRT5UXLN and Liebert® GXT5-10KHVRT5UXLN, Liebert GXT5 UPS
Topology
Battery Type: Valve-regulated, non-spillable, flame-retardant, lead acid

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location