The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product

Vertiv™ DynaFlex Battery Energy Storage System

Vertiv™ DynaFlex is a battery energy storage system (BESS) which is a key element to providing an "always-on" hybrid energy solution. The Vertiv DynaFlex BESS helps organizations increase power reliability, strengthen operational resilience, and reduce Opex spending and carbon emissions. If used with Vertiv™ DynaFlex EMS, the Vertiv DynaFlex enables other distribution and generation (DG) assets to achieve these same goals. This scalable solution ranges in sizes from 100kW - 100MW.

Get Brochure
Login to Save for Later
Key Benefits
  • Reduce or eliminate diesel genset using a hybrid "always-on" power approach.
  • Support grid services in front of the meter (FTM) or support customer-centric needs behind the meter (BTM).
  • Scale your energy storage solution to meet your demand with highly modular design and configurable options.
  • Design, commissioning and ongoing maintenance supported by Vertiv Services.
Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

Benefits

  • BESS is "always on". The Vertiv Dynaflex leverages best in class energy output for seamless operations.
  • Vertiv Dynaflex can be grid forming, regulating voltage and frequency for distributed energy sources within a microgrid, or grid following, maintaining constant output power during load disturbances.
  • Microgrid islanding capability allows for power generation and ensures reliability during grid outages or when disconnected from the grid.
  • Utility demand management capability allows BESS controls to monitor and predict the load and respond to daytime power consumption peaks by activating the battery's output to avoid setting a high demand charge. This results in reduced utility costs.
  • Assists the utility in maintaining localized power grid quality via a direct command control sequence that the controller will receive from the utility grid operators. BESS issues commands to one or all the distributed energy resources (DERs) to respond to the requirement.
  • Vertiv Dynaflex BESS is always-on for increased reliability and efficiency allowing for higher uptime.
  • While connected to the grid, the Vertiv Dynaflex BESS controller can be configured to recommend and activate loads at various times of day when utility rates are favorable yet not overly impacting client operations. The BESS can command the system to assist the utility in maintaining localized grid power quality via a direct command control sequence that the controller will receive from the utility grid operator and issue commands to one or all of the DERs to respond to the requirement.
  • Allows for utilization of renewable energy as a distributed energy resource by providing energy storage, regulating voltage and frequency, and controlling dispatch of available resources.

Features

  • "Always-on" Power
  • Grid Forming
  • Grid Following
  • Microgrid Seamless Islanding
  • Demand Management
  • Grid Services
  • Backup Power
  • Time of Use Load Management
  • Renewable penetration
  • Global Certifications: IEEE1547, G99, EN50549-2:2019
  • BESS Specific Certifications: UL1741SB, UL1973, UL9540A, UL9540
  • Vertiv adheres to requirements of NFPA-855 for fire safety.

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
PREP TEST NEW CONTACT
09876 54321
Manila Canada
Product areas of focus: Busway and Busduct, Battery Energy Storage System (BESS)
Vertiv (Bill Shank- Global Sales & Support)
+1-573-825-8933
975 Pittsburgh Dr Delaware Ohio 43015 USA
Product areas of focus: Battery Energy Storage System (BESS)
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location