The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Avocent Matrix MXS5120 20 Port Switch

The Avocent Matrix is ideal for demanding applications such as broadcast, post-production, traffic control, military command and control infrastructure, medical and control centers.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Military, Defense, Aerospace and Missile
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Nuclear Power
  • Oil and Gas
  • Transportation
Warranty: 2 years

Features

Multi-User Access - Avocent Matrix provides up to hundreds of users with non-blocked access to connected servers and equipment, allowing for multi-user access at any time.
Scalable, Expandable Architecture -Thousands of devices can be connected through cascading and expanding the system is easy to im​plement.
Intuitive Administration - Through the web interface or Matrix Manager software, a single management system allows you to manage devices, users, and peripherals. Advanced features also exist to establish macros, event notification, high availability, and external API access.
High Performance Video, Audio, and USB - Remotely access applications with a exceptional USB, audio, and resolution up to 1920 x 1200.​ 

Avocent Matrix MXS5120 20 Port Switch
Graphic Mode
Input Ports
N/A
Output Ports
N/A
Video Connection
N/A
Video Resolution
N/A
Internal Modem
NO
Service Processor support
NO
Interfaces/Ports
Network Interface(s)
2 x RJ45
USB ports
N/A
USB Hub Support
N/A
Miscellaneous
Agency Approvals
CE, FCC
Operational Conditions
Operating Temperature
0 to 50ºC / 32 to 122ºF
Humidity
10% to 90% non-condensing
Storage Temperature
-31° to 158°F (-35° to 70°C)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Partner Login

Language & Location