Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Smart Energy Solutions to
Improve Efficiency in Healthcare

The Healthcare Landscape

 

According to the World Health Organization, the number of people aged 65 or more is projected to nearly triple to about 1.5 billion in 2050, while the United Nations expects the world population to reach the 9.8 billion in 2025. In this critical environment, healthcare costs and demands are expected to escalate at a rate never seen before and we are only just beginning to recognize the impact of this demographic force.

Deliver Better Care While Enabling Energy Savings

 

As we get ready for this new demographic reality, technology is bringing innovation at every level to healthcare, helping organizations to plan their next moves in an environment that continually demands that you:

  • Ensure a reliable service to customers, achieving higher levels of availability, efficiency and, particularly, scalability
  • Offer improved and expanded services to patients, visitors and operative personnel
  • Enable energy saving and lower operating costs
  • Improve performance and guarantee uptime
  • Allow full digitization to support the increasing usage of electronic instruments in healthcare
DOWNLOAD THE BROCHURE DOWNLOAD THE WHITE PAPER

Smart Energy Solutions to Improve Your Efficiency

 

We are ready to help you move to this new wave of Information Technology adoption guaranteeing performance, reliability and cost-effectiveness while ensuring safety and high levels of patient care. We have the expertise to develop solutions, for reliable, cost-effective power continuity for the most critical applications:

  • Online double conversion Uninterruptible Power Supply (UPS) system to protect against the full range of power disturbances
  • Thermal management systems to keep Information Technology temperatures, humidity and air quality in safe operating ranges
  • Monitoring systems to increase visibility into system performance, enable more effective preventive maintenance and speed response to equipment issues
  • Integrated systems interfaced with building monitoring systems to control electrical supply and back-up generators

Our Life-Critical and Non-Critical sytems, combined with customized solutions, are an established part of the public and private healthcare industry, which are used in healthcare ICT for data center and administration networks, in clinical applications such as laboratory equipment and diagnostic imaging systems, as well as to support the main building power supply.

Streamline Your Power Solutions and Reduce Electrical Consumption

 

Peak shaving is a technique deployed to compensate demand of peak electrical power, consumed by typical loads from the utility source. It helps in compensating peak demand and effective power utilization, significantly decreasing the penalties for the billing period. 

Benefits:

  • Significant cost savings in electricity bills due to reduced peak demand
  • Eliminates the need for an expensive large capacity utility source for peak demand
  • Reduced capital costs in the electrical distribution system
  • Utilities reduce the OPEX associated with the generation of power during the peak period

Our control and monitoring technology provides an ideal system to implement peak shaving savings across your network, adding a smart control system that temporarily employs the batteries as the source of energy during periods of utmost consumption.

Leverage Our Expertise at Every Phase of Your Project

As medical systems become seamlessly woven into the fabric of how healthcare is delivered, their continuous operation becomes increasingly critical, making it more difficult to meet current and future needs. Whether you’re an energy manager, a CEO or a consultant, our dedicated project management team works with you to achieve your project time, cost and performance goals.

DESIGN Image
DESIGN

Regardless of your needs, we can help you create a successful design plan and work with you, your specifiers and installers to determine optimum solutions to meet your budget and operational needs.

DELIVER Image
DELIVER

When you’re ready to implement your solution to scale, we can manage the details of transport, installation and site co-ordination directly with you.

SERVICE Image
SERVICE

Once your system is set up, our life-long added-value service, including remote monitoring and diagnostics, guarantee your system is maintained in optimal working consition throughout its life, for your complete peace of mind.

Learn About Our Services

Need to discuss critical requirements?

REACH OUT TO YOUR LOCAL VERTIV SALES REPRESENTATIVE
PARTNERS
Overview
Partner Login

Language & Location