Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Select Vertiv™ Geist™ rack PDU models support Residual Current Metering Type B (RCM-B). RCM-B continuously monitors the fault current of the power distribution within the IT rack. Customizable alarms provide immediate notifications of changes in residual current leakage allowing users to respond to a fault condition immediately to avoid potential catastrophic events such as critical equipment shutdown, electric shock, and electrical fires.
Application Brief Brochure

RCM-B monitoring provides increased data center availability and reduces the time required to confirm compliance with local requirements.

  • Vertiv™ rack PDU residual current metering is compliant with the EN62020 standard for total residual current metering of both AC and DC current
  • RCM-B monitoring at the rPDU level provides permanent continuous residual current metering complying with DGUV regulation 3 and does not require system disconnection for testing
  • The rack PDUs monitor per phase on three-phase rPDUs supporting the data center standard EN50600

  • Higher personal, operational and plant safety
  • Increased profitability
  • Increased fire protection
  • Early detection of data loss and network failure
  • Fault current detection directly at the consumer socket for fastest possible fault localization
  • Preventive safety to protect people from hazards caused by electric current
  • Malfunctions and unexpected interruptions of operation of sensitive equipment are minimized
  • Insulation faults in newly installed systems and devices are detected immediately
  • Permanent plant and equipment monitoring
  • Continuous monitoring equipment reduces the effort of repeat tests
  • According to the DGUV accident prevention regulation 3, the test intervals for insulation measurement can be adapted to practical requirements by means of permanent residual current monitoring
  • No expensive and unplanned plant shutdowns and service calls
  • Flammable residual currents are already detected in the formation phase
PARTNERS
Overview
Partner Login

Language & Location