The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Vertiv™ Edge Lithium-Ion UPS, 1500-3000VA

The Vertiv Edge Lithium-Ion line interactive UPS provides both power conditioning and battery backup to critical IT equipment such as servers and network gear ensuring your business-critical applications are protected in the event of an unanticipated loss of power or an unprecedented power surge. This UPS protects against a wide range of power fluctuations and automatically switches to battery backup when power loss is detected and offers a 0.9 output power factor (PF) with a less than 6 millisecond transfer time to ensure your most critical assets are protected.

Get Brochure Runtime Tool
Key Benefits
  • Achieve the lowest total cost of ownership over the lifetime of the UPS with fewer battery replacements and up to 10 years of useable life with Lithium Ion batteries.
  • Hot-swappable user replaceable batteries increase the useable life of the UPS by allowing you to easily replace the batteries without disrupting power to connected equipment.
  • Internal batteries offer industry-leading runtime (up to 10 minutes at full load) to protect critical equipment during an unexpected power loss.
Best Suited For:
  • Education
  • Healthcare
  • Retail and Wholesale
  • Government
  • Banking, Financial and Insurance
Warranty: Standard 5-years warranty for both electronics and batteries
Tools & Selectors
Select, compare, or configure UPS systems and models
Runtime Tool
Get detailed runtime information for various load levels
TCO Calculator
Calculate total cost of ownership for Lithium Ion UPS vs. VRLA

Vertiv Edge Lithium-Ion UPS is mountable in racks and towers and models are available in 1500VA, 2200VA, & 3000VA.

Benefits

  • 5-year advanced replacement no hassle warranty including batteries
  • Lithium-Ion batteries that can endure up to 10x more charge/discharge cycles than VRLA batteries
  • Advanced, pure sine wave output power on battery
  • 0.9 output power factor, which means more usable power for connected devices
  • 6 total outlets with 3 programmable outlets to prioritize critical loads on backup power
  • Options for communication card for remote management and sensors for environmental monitoring

Features

  • 0.9 Output power factor delivers more usable power, savings space and cost
  • High efficiency, up to 98% in line mode, to deliver energy savings
  • Color graphic LCD display
  • Flexible 2U rack/tower form factor
  • Up to seven battery-backed outlets
  • Programmable outlets to optimize battery runtime
  • Hot-swappable user-replaceable internal batteries
  • Input breaker device for additional protection to the load in worst case failures
  • Remote emergency shut down capability via EPO port USB communications for UPS status monitoring and management
  • Optional Liebert® IntelliSlot™ IS-UNITY communications card for remote monitoring and control

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location