Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product

JRT_Individual SKU Item Level 8-28

Product description Item level - Introducing Vertiv's new IEC certified intelligent Vertiv™ Powerbar iMPB - now available with a current rating of up to 1000A. Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB system allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time, maximizing availability with continuous power delivery to critical loads. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout.

Get Brochure
Key Benefits
Solution is ideal for data centers of any size, having slab or raised floors, that have frequent or planned power configuration changes
Variety of capacity and connection configurations support optimization and adaptation over time with minimal outside support needed
Continuous power delivery is enabled with hot-swappable tap-off boxes having breaker protection that isolates active IT loads as well as close proximity branch breakers that support proper administration
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Government
  • Healthcare
  • Manufacturing
Warranty: V1- Warranty Summary

Benefits

Built-in flexibility and scalability that supports change and growth
Assured and continuous power delivery to active loads for maximum availability
Improved cooling airflow with the elimination of messy PDU-to-rack power cable runs
Low total cost of ownership with often fewer upfront capital expenditures and less external expertise needed after installation
Ensured safety as verified by IP2X certification and IEC 61439-6 compliance

Features

Modular design with IP2X certified open-face track
Extendable segments in increments ranging from 0.6 to 4 meters
Capacities that range from 160 to 1000 amps
Rigid aluminiumbusway track chassis
Easy-to-change, hot-swappable tap-off boxes
Busway track rated for 100% continuous current
Interrupt capacity rating up of 10 to 50 kA
Tap-off boxes with mechanical and electrical interlocks that utilize a ground-first, break-last safety feature
Monitoring options for electrical oversight

V1 - With capacities ranging from 160 to 1000 A and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and IEC 61439-6 certified. The extendable segments of the open-face busway track are available in increments ranging from from 0.6 to 4 meters. Hot-swappable tap-off boxes provide flush-mounting of NEMA or flush-mounting of IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to 50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.

JRT_Individual SKU Item Level 8-28
Test Header Selector Block
Capacity
V1 HF1
Input Voltage Range
V1 HF2
Output Voltage Range
V1 HF3
Output Options
V1 HF4
Location
V1 HF5
Test Technical Field Selector 1
Capacity
V1 HF1
Input Voltage Range
V1 HF2
Output Voltage Range
V1 HF3
Output Options
V1 HF4
Location
V1 HF5
Distribution Options
Technical Field 1 Value
Transformer
Technical Field 2 Value
Frequency
Technical Field 3 Value
Test Technical Field Selector 2
Capacity
V1 HF1
Input Voltage Range
V1 HF2
Output Voltage Range
V1 HF3
Output Options
V1 HF4
Location
V1 HF5
Test Technical Field Selector 3
Capacity
V1 HF1
Input Voltage Range
V1 HF2
Output Voltage Range
V1 HF3
Output Options
V1 HF4
Location
V1 HF5

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Ace Technology Inc
+1 514 485 2307 +1 514 485 2494
https://acetechnology.com
5555 Westminster Ave Ste 207 Cote-St-Luc Quebec H4W 2J1 Canada
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions, Switchgear and Switchboard, Cabling, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)
QA Testing - Contacts
+1 2345678 +987654321
Alabama USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions, Switchgear and Switchboard, Cabling, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)
PARTNERS
Overview
Partner Login

Language & Location