Uninterruptible Power Supply
The uninterruptible power supply (UPS) systems protect your critical devices from downtime and data loss during power disturbances such as blackouts, brownouts, sags, surges or noise interference.
With their internal batteries, the UPS systems allow your servers, storage systems and network equipment to keep running when the primary power source fails. These systems come in various capacity and sizes – desktop to enterprise data center. They can be customized according to your desired level of capacity and redundancy.
To ensure higher availability, some UPS systems provide comprehensive analysis of the conditions of the batteries within the UPS systems and send notifications when the internal batteries need to be replaced. Some have bypass capabilities that allow scheduling of UPS maintenance without having to shutdown protected equipment.
Find the Vertiv UPS system to offer backup power and protection for your server, storage systems, network equipment and other critical devices.
Liebert GXT4 UPS, 700-10,000 VA
Recommended to protect mission-critical equipment, Liebert® GXT4™ is a true on-line UPS that delivers continuous, high-quality AC power with no break when transferring to battery. It protects equipment from all power disturbances due t...
Liebert APS UPS, 5-20 kVA
The Liebert® APS is an on-line, modular UPS that provides mission-critical availability while reducing costs and maintaining flexibility for the future.
Liebert NXC UPS, 80-200 kVA
The Liebert® NXC 80 - 200 kVA range offers reliable secure power in a fully integrated package solution. Its combination of performance features, multiple internal battery configurations and three phase/single phase output flexibility,...
Liebert APM UPS, 30-600 kW
The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.