Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VP43302

Unit Level Monitored Rack PDU VP43302 is a 30A, 120/208V WYE 0U vertical with input power monitoring. It has 36 Combination C13/C19 outlets and a NEMA L21-30P providing 8.6 kW of power capacity. The unit is equipped with an environmental sensor port and dual ethernet ports to simplify management of multiple rPDUs with fault-tolerant daisy chaining or IP aggregation capabilities.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
Warranty: Vertiv™ Geist™ Monitored rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

Reliable power distribution with local and remote power monitoring options offer quick access to critical power usage information to evaluate energy usage trends and maximize uptime.
The Combination Outlet C13 / C19 provides 2-in-1 receptacle versatility as each outlet functions as both an IEC C13 and C19.
Simplify the rack PDU buying process and accommodate ever-changing rack power requirements with the flexibility to connect C14 and C20 plugs in the same outlet with the Combination Outlet C13 / C19. 
Simplify cable management with the Combination Outlet C13 / C19 with the ability to connect equipment to the closest available receptacle.
Easily identify circuits with color-coded P-Lock tabs and streamline circuit and phase balancing. 
High retention outlets reduce the risk of costly downtime from accidental disconnections of the power cord. 
Environmental monitoring capabilities ensure users have critical infrastructure data at their fingertips to prevent climate-related equipment failure and system downtime.
Upgrade your hot-swappable monitoring device on the fly to leverage new technologies and accommodate changing business needs without having to replace entire power strips.
Every unit is 100% tested for reliability and functionality to ensure units function as designed.
North American units are UL listed in accordance with common data center and insurance provider requirements.
Standard three-year warranty, upgraded to five years with product registration.

Features

Every outlet on the rPDU is a Combination Outlet C13 / C19. 
Color-coded P-Lock compatible tabs for use with P-Lock cords. 
Hot-Swappable and upgradeable monitoring device.
Local and remote power monitoring with accuracy of +/- 1% (ANSI & IEC Standards).
Environmental monitoring with the addition of optional sensors.
High Temperature Grade 60°C for high temperature environments.
Simple and quick installation in all standard racks or cabinets with included mounting brackets.
TAA compliant.

VP43302
Product Overview
Capacity
30A
Input Voltage
120/208V WYE
Output Voltage
208V
Output Options
(36) Combination Outlet C13 / C19
Location
Rack
Power Description
Frequency
50/60Hz
Operational Conditions
Operating Temperature
60C
Physical Characteristics
Weight
17 lb
Height
70 in
Width
2 in
Depth
2 in

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What type of readings does the Monitored Upgradeable rPDU provide?
A
The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
Q
Do the Monitored rPDUs monitor power usage at the input and circuit level?
A
Yes, the monitored rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
Q
What is the benefit to monitoring at the outlet level?
A
Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies. Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
What is the accuracy rating of the power readings at the outlet?
A
Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
Q
Can I upgrade the Unit Level Monitoring Upgradeable unit without removing power from the unit?
A
Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.

Language & Location