Colocation Data Centers
Exceed your customer demands with highly available, efficient, and competitively priced infrastructure services
Colocation Today
Experts believe the data center construction boom makes 2022 a “bounce forward” year. Learn more about trends experts predict will affect your business.
Read the Colocation Prospectus NowColocation providers need to quickly deploy solutions with customizations in order to provide the right design for the location.
Learn More about Modular SolutionsWatch this video to learn who in the global market is winning and why.
Watch the videoVertiv Expertise for Colocation
Vertiv solutions are designed for reliability and scalability and feature integrated intelligence that enhances flexibility and manageability.
- Prefabricated Data Centers
- Critical Power
- Thermal Management
- Monitoring and Management
- Services
- Racks and Containment
Vertiv™ SmartMod™
Our Vertiv™ SmartMod™ infrastructure solutions include prefabricated buildings designed as transportable, preassembled modules that enable rapid deployment.

Critical Power
Liebert® Trinergy™ Cube
A modular, high-efficiency, large UPS system for cloud and colo data centers, the Liebert Trinergy Cube is ready to evolve with growing business demands. Get the highest level of power availability with Dynamic Online mode that enables operating efficiency up to 99% without sacrificing availability. Reduce TCO, and minimize energy consumption and CO2 emissions.
Critical Power
High-Capacity UPS Systems
Delivering first class load protection and maximum energy savings, the Liebert® EXL S1 is available in single module and distributed bypass configurations and is compatible with lithium-ion battery systems.
Critical Power
Room and Rack Power Distribution
Vertiv innovative power distribution units and rack PDUs give you the flexibility to support more racks and more devices per rack. Power distribution cabinets provide a custom-tailored system with the convenience and cost savings of a pre-packaged, factory-tested system. Rack PDUs include basic, monitored, and switched models plus our unique universal PDU, which enables standardization regardless of input requirements.
Thermal Management
Pumped Refrigerant Free-Cooling Solution
A highly reliable and efficient water-free cooling system, the Liebert® DSE ships as a single, pre-charged, and factory-tested unit for fast and easy deployment.

Thermal Management
Indirect Evaporative Free-Cooling System
The Liebert® EFC system includes indirect air-to-air heat exchange and evaporative cooling technology in one package. It leverages the evaporative cooling principle to support mechanical PUE levels as low as 1.03.
Our infrastructure monitoring, intelligent controls, and centralized management systems work together to increase equipment availability, utilization and efficiency. From a complete family of KVMs, serial consoles and gateways, to sensors and DCIM software, Vertiv monitoring and management solutions deliver the control and visibility required to align capacity with demand.

From engineering to on-site project management to electrical reliability services, Vertiv offers a wide range of programs and services to reduce startup times and enable more reliable, safe, and efficient operation throughout the lifecycle of your facility.
Vertiv™ Aisle Containment System
The Vertiv Aisle Containment System is a freestanding, rack-independent system with the flexibility to maximize efficiency and capacity from the core to the edge for raised floor and slab data centers. Adaptable to hot- and cold-aisle containment, this system allows you to deploy containment before or after racks are installed to simplify installation and speed deployment of new data center equipment.
Additional Colocation Resources
Take the next step
Our engineers are standing by to help you tailor a solution to your requirements for scalability, efficiency and availability. Fill out the form or give us a call to connect to a specialist.
Call us now 800-799-9295
or we'll call you!