Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

The simplified way to power and cool AI

Vertiv™ 360AI includes a complete portfolio of power, cooling and service solutions that solve the complex challenges arising from the AI revolution.

Discover these leading solutions behind our complete Vertiv 360AI solution

Vertiv™ PowerNexus®

Enables rapid scaling with enhanced performance and no disruptions to current operations.

Vertiv™ Liebert® AFC

Delivers powerful, continuous cooling to maintain operations and drive efficiency now and in the future

Vertiv™ 360AI 4XL400

Enables incremental AI deployments in a compact and customizable solution designed for existing data centers

 

Benefits of Vertiv™ 360AI solutions

Reduce Deployment
Time by up to 50%

Pre-engineered solutions simplify the deployment process end-to-end and eliminate design cycles, reduce deployment time up to 50%.

Broad Range and Flexible
Deployment Methods

Solutions available from Edge Inferencing to AI Data centers with options ranging from a high-density rack solution, to large prefabricated modular data centers

Interoperability
and Seamless Operation

Vertiv can meet both the power and cooling demand of AI, and each solution is built from the most complete portfolio of power and cooling in the industry.

Unmatched Expertise
& Support

Support throughout the process from assessment and design, to deployment and lifecycle management

New AI architecture design

Download Vertiv’s energy-efficient cooling and power reference architecture for the NVIDIA GB300 NVL72 platform, available as SimReady™ assets in NVIDIA Omniverse blueprint.

Get the design now

Customer case study

See how Vertiv's infrastructure capabilities, NVIDIA's computing architecture, and Domyn's AI systems combine in COLOSSEUM to deliver modular, scalable AI infrastructure.

Watch video

White paper

The future of I.T. infrastructure

Unlock AI-driven growth with advanced hardware, software, power, and cooling systems.

 

Thermal management for high-density applications

As the market leader in data center thermal management, Vertiv addresses the challenge of deploying both general compute and AI workloads, solving the challenges of designing, building, and operating data centers at scale. Vertiv provides a complete portfolio of direct expansion, chilled water, and liquid cooling solutions that manage the entire thermal chain from chip to heat reuse, meeting the needs of current and future applications.

Learn more

With the broadest high-density portfolio on the market, Vertiv is the premier partner to trust for your next AI deployment. Explore our full offering of coolant distribution units, manifolds, and rear door heat exchangers, all backed by our industry-leading liquid cooling services.

Learn More about Liquid Cooling Options
Discover High Density Solutions

Product Highlights:

Vertiv™ CoolChip CDU
Vertiv™ CoolPhase CDU
Vertiv™ CoolChip Fluid Network
Vertiv™ Liebert® DCD Rear Door Heat Exchanger
Vertiv™ Liquid Cooling Services

With the broadest high-density portfolio on the market, Vertiv is the premier partner to trust for your next AI deployment. Explore our full offering of coolant distribution units, manifolds, and rear door heat exchangers, all backed by our industry-leading liquid cooling services.

Product Highlights:

Vertiv™ CoolPhase Flex
Vertiv™ CoolPhase CDU
Vertiv™ Liebert® DSE

The data center industry continues to develop larger and larger data centers to meet capacity demands, while at the same time is taking steps to significantly reduce the impact of data centers on the environment. Chilled water systems can play an important role in this evolution.

Learn More about Chilled Water Systems

Product Highlights:

Vertiv™ CoolLoop Trim Cooler
Vertiv™ Liebert® AFC Chiller
Vertiv™ Liebert® CWA
Vertiv™ Liebert® CW
 

Power management for high-density applications

As high-density computing pushes power requirements to unprecedented levels, data centers face critical challenges in managing peak loads and varying demands. Vertiv's comprehensive Power Solutions combine innovative close-coupling integration with intelligent monitoring to reduce power loss and improve space utilization. Our flexible deployment options— from on-site assembly to prefabricated systems— help you achieve significant savings in installation costs, space, and deployment time.

Learn more

High density workloads require power distribution systems engineered for next-generation computing environments. Vertiv's switchgear and power distribution solutions provide reliable power from facility to rack with simplified maintenance and monitoring capabilities. Our integrated approach ensures your infrastructure can adapt to evolving requirements while maintaining operational efficiency.

Product highlights:

Vertiv™ Liebert® PPC PDU

Vertiv™ Powerbar iMPB Busway

Vertiv™ Static Transfer Switch

Vertiv™ Geist™ High-Density Rack PDUs

Vertiv™ PowerBoard UL1558 Switchgear

Vertiv™ Uninterruptible Power Supplies (UPSs) provide advanced solutions for AI power load management in data centers. ​ They are designed to handle the densification and variable loads of AI applications while enabling close-coupled system integration to enhance reliability, optimize space, streamline installation, and deliver superior energy efficiency with seamless integration into alternative energy sources and grid services.

Learn more

Product highlights:

Vertiv™ Trinergy™

Vertiv™ PowerUPS 9000

Vertiv™ Liebert® APM2 UL UPS

Vertiv™ PowerDirect Rack

AI and high-density computing demand reliable, scalable power. Vertiv’s energy storage solutions, including lithium-ion UPS and BESS, provide critical backup, optimize energy costs, and enhance grid stability—ensuring AI workloads remain uninterrupted and efficient.

Learn more

Product highlights:

Vertiv™ DynaFlex Battery Energy Storage System

Vertiv™ EnergyCore, Lithium Ion Battery Cabinet

Vertiv’s Energy Power Management System (EPMS) optimizes power and cooling infrastructure to support evolving AI demands while ensuring peak performance. With real-time analytics and automation, EPMS enables intelligent infrastructure management for AI-driven workloads, ensuring reliability and efficiency—backed by Vertiv’s industry-leading support.

Learn more

Product highlights:

Energy Power Management Systems

Monitoring Software

Integrated modular solutions

Accelerated deployment cycles

50% Faster deployment through repeatable factory-integration. Global supply-chain and service delivery footprint.

Designs with Vertiv™ MegaMod™ CoolChip

Maximize space utilization

  • 25% space savings over traditional builds with compaction design practice.
  • Maintain existing footprint and workloads.
  • Custom and hybrid solutions

Save with Vertiv™ SmartMod™ HDX

Keep pace and maximize your floorspace for AI deployments

  • 25% space savings over traditional builds with compaction design practice.
  • Accelerate deployment speed by up to 50% with factory integration.
  • Save up to 25% cost by reducing labor, materials and installation complexity.
  • Simplify electrical work with integrated connections and centralized monitoring.
  • Deploy in an enclosure, on a skid, or field installation.

Discover Vertiv™ PowerNexus

Software and services

Vertiv™ 360AI solutions support network communications and software to provide centralized, remote visibility across the entire solution, with unmatched controls capabilities across power and cooling technologies.

Decentralized Power & Thermal Control: Vertiv™ Unify​
Monitoring: Vertiv™ Environet™ Connect ​
Thermal Controls: Liebert® iCOM™-S 

Vertiv holistic approach to services and maintenance helps ensure systems function properly and high-density, high-value racks are power and cooled efficiently. Our trained technicians have expansive knowledge on how the systems operate and integrate with AI and other IT equipment to deliver peace of mind to new liquid cooling adopters.

Lifecycle Services​
Liquid Cooling Services​
Liquid Cooling Transition Assessment

Design smarter systems for AI

Optimize your data center with integrated power and cooling retrofit design solutions

Download designs
 
 

Engage and unlock your AI potential

Get an AI infrastructure consultation or explore tech
and channel partnerships.

Engage with Vertiv
 
 

Talk to us

Fill out the details to have our AI solutions consultants get back to you.

Privacy notice consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...
Your submission has been received!
Thank you for reaching out to us.

Partner Login

Language & Location