Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Seamlessly upgrade or replace your relays adding reliability, functionality, and communication capabilities

Many facilities are replacing their aging relays with microprocessor-based relays, for optimal protection. Relay retrofits and upgrades provide a cost-effective way to leverage the advantages of microprocessor relays, without the expense of installing new switchgear. We deliver turnkey solutions utilizing all major manufacturers and relay applications, including engineering evaluation, relay logic design and integration, settings, panel fabrication, demolition, installation, testing and startup.

Learn More

Unlock the power of your digital protection system with Vertiv’s relay design and integration services

With the help of Vertiv’s experienced protection and integration engineers, you can leverage the full capabilities and benefits of your relays, including automation, metering, and remote control capabilities; self-testing features; and enhanced communication and control. Put your investment to work ensuring maximum system protection utilizing the built-in features including arc flash mitigation capabilities, lockout settings, event recording capabilities, and motor/generator protection features.

Learn More

An up-to-date and accurate single-line diagram is essential for electrical safety in the workplace

If your facility is like most, equipment and loads are continually added or removed in small increments, constantly changing your electrical infrastructure. The impact of these changes is not always apparent until some part of the system becomes overloaded or exhibits other problems. Keeping your single-line diagram up to date provides a road map that enables proper protection and system reliability, and is necessary for NFPA 70E compliance.

Learn More

Cost-effectively extend the useful life of your assets and return them to optimum operating levels

Circuit breakers play a critical role in protecting the people and equipment in your facility, and are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can wear out and require an upgrade or replacement. By replacing your aging circuit breakers, you will lower your maintenance requirements and reduce the safety risk to your personnel.

Learn More

Ensure regulatory compliance and avoid costly fines with Vertiv's complete NERC compliance solutions

Achieving compliance with North American Electric Reliability Corporation (NERC) requirements takes knowledge of ever-changing and complex regulations. These regulations require utilities and similar facilities to implement an ongoing, systematic program to test, maintain, and document the performance of protection scheme devices that impact the Bulk Electric System (BES).

Learn More

We would love to work with you to solve your electrical reliability challenges! We will respond quickly to your inquiry.

Please feel free to contact us:

By Web: Online Form

By Phone: 1888.468.6384



  • Deep infrastructure expertise across entire electrical system, from generation and transmission to distribution infrastructure
  • 45 years of experience in electrical testing, maintenance and engineering, and proudly serving over 15,000 valued customers
  • Active participant in numerous national organizations to create and lead standards development, including NFPA, IEEE, and NETA
  • Industry leader in staffing Level III and IV NETA-Certified technicians
  • Superior safety ratings, safe work practices, and award-winning safety programs
  • Lowest employee turnover rates in industry
  • Industry-leading customer satisfaction and Net Promoter Score
  • LEED Gold-Certified state-of-the-art learning center with 11,000 square foot equipment lab in Westerville, Ohio, and 3 regional training facilities
  • ISO-9001 certified company
  • Courses approved by OSHA, MSHA, IBEW, U.S. Department of Energy, U.S. Department of Defense



Acceptance Testing

Protection and Controls Services

  • Electrical Reliability Services Overview
  • ERS directory of locations

Protective Relay Maintenance and Testing

Relay Upgrades and Replacements



Relay Design and Integration

Single/Three-Line Diagrams

Circuit Breaker Maintenance and Testing

Circuit Breaker Upgrades and Replacements

Partner Login

Language & Location