Industrial UPS & Battery Services
DC Power Services Ensure Reliable and Safe UPS and Battery System Performance
The right design for every application
Vertiv engineers will evaluate and design the right DC power system to deliver optimal support for your facility. Engaging our application engineering services upfront when you are considering expanding your DC power needs will ensure you have the right configuration for the best performance.
Learn MoreExperienced DC Power installation services lead to optimum performance
Vertiv’s DC Power technical specialists deliver quick and efficient turnkey installation services. They have experience working with all major brands and knowledge to ensure NERC and IEEE compliance.
Learn MoreSustained business operation depends on the reliability of your UPS system
Vertiv preventive maintenance services are customized based on your facility’s power needs and the criticality of the operations your UPS and battery systems support.
Learn MoreRoutine battery maintenance safeguards your total power system
Vertiv's highly qualified team of battery specialists have the knowledge and experience to coordinate a comprehensive DC power system maintenance program with your total power chain management plan.
Learn MoreRegular preventive maintenance helps keep your critical facility running
Backup power systems rely on well-maintained generators to provide backup power during extended power outages. Regular maintenance ensures your generator will start quickly to assume the full load and keep your critical facility running.
Learn MoreLife-extension services for aging electrical equipment
Vertiv’s complete range of life-extension services helps you take advantage of the latest technology without incurring high replacement costs.
Learn MoreSafeguard the health of your standby, emergency or backup battery systems
Based on the results of the assessment, we can help you determine which batteries are at risk and proactively replace batteries nearing end-of-life. Our goal is to help you extend the life of your batteries while preventing any unplanned outages.
Learn MoreDependable DC Power delivered to your doorstep
Vertiv’s Mobile DC Power Services Unit is a safe and secure solution for performing DC power system maintenance and capacity testing. With our Mobile DC Power Services Unit, our DC power specialists can confidently perform all required battery inspections, tests, and replacement services without risk of power dips or load drops. It provides a dependable temporary DC power source ensuring zero interruptions.
Learn MorePrevent battery failure with Vertiv monitoring services
Continuously monitoring your critical battery parameters such as cell voltage, overall string voltage, current and temperature, along with periodic tests of the battery’s internal resistance will verify the operating integrity of the battery enabling you to replace defective batteries before they result in unplanned downtime. Vertiv battery specialists can install and monitor your critical strings to provide around the clock coverage. Featuring Albér Monitoring Systems.
Learn MorePower up when you need it with UPS and battery bank rentals
Vertiv has equipment rentals to meet virtually any power need. Choose from a broad range of power ratings when selecting single phase or three-phase UPS and battery bank backup configurations.
Learn MoreSpare parts for industrial, utility and harsh environments
Vertiv provides spare DC power system parts for industrial, utility and harsh environments according to system age and application environment. Make sure you have the parts on hand to minimize costly downtime.
Learn MoreWe would love to work with you to solve your electrical reliability challenges! We will respond quickly to your inquiry.
Please feel free to contact us:
By Web: Online Form
By Phone: 1888.468.6384
- Superior safety ratings, safe work practices, and award winning safety programs
- Industry-leading customer satisfaction and Net Promoter Score
- Access to proprietary industry data on all brands and operating trends
- Unbiased, third-party testing delivered through NETA-certified technicians
- AC and DC total system knowledge and experience
- Standardized analytical reporting, supported through PowerDB systems
Industrial UPS & Battery Services
- ERS Overview Brochure
- ERS Directory of Locations
- DC Power Services Capabilities Brochure
Application Engineering and Installation Services
Industrial UPS Preventive Maintenance
- Vertiv UPS and Battery Maintenance and Renewal
- Battery Power – April Article
Battery Preventive Maintenance
- Vertiv Battery Maintenance Data Sheet
- Mobile DC Power Services Data Sheet
- Battery Power – April Article
Industrial UPS Upgrade Renewal
- Vertiv UPS and Battery Maintenance and Renewal
Battery Replacement
- Vertiv – Battery Replacement Services
Mobile DC Power Services
Battery Remote Monitoring
- Vertiv Battery Maintenance Data Sheet
- Battery Service with Ntegrated Monitoring
Equipment Rental UPS