Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Cookies Settings
Technical Cookies
These cookies are essential to ensure the correct functioning of the website, to allow you to register/login and access reserved features, and to allow us to monitor the security of the website and improve operating performance, for example, by storing your preferences to enhance your subsequent visits.
Analytics Cookies
These cookies allow us to collect and analyze traffic and use of the website on an anonymous basis and to understand and improve how visitors use the website, including which pages and products are viewed most frequently. These cookies are not strictly necessary for the website to work but will provide you a better browsing experience.
Profiling Cookies
These cookies allow us to track your navigation of the website to create profiles of your tastes, habits, choices, etc., to send you promotional messages targeted to your preferences. Refusal of these cookies will not affect the proper functioning of the website but will prevent us from being able to send your promotional messages targeted to your preferences.
This website uses cookies
Nunc nec maximus leo. Mauris id facilisis magna. Sed tincidunt viverra ante, vel porta orci fermentum et. Nulla placerat justo id congue sollicitudin. In volutpat consequat volutpat. Maecenas sagittis, erat id hendrerit interdum, nulla tellus congue sapien, nec ornare neque ligula sed risus. Ut pellentesque in sapien et fermentum. Nunc a sem sed enim tempus eleifend quis ac erat.

-
Home
- Products & Services
- Liebert APS Accessories
- Management and Monitoring
Management and Monitoring
Network Management Cards
Each Liebert APS UPS comes with the IS-UNITY-DP card pre-installed, with 2 additional empty Intellislot ports available for any of the below networking cards.
Part Number | Description |
---|---|
IS-UNITY-DP |
Network communications and Environmental Sensor Support |
IS-UNITY-SNMP |
SNMP Network communications for interfacing to Network and Building Management Systems |
IS-RELAY |
Provides relay signals for connection to customer’s hardwire terminal block |
Environmental Sensors (For use with IS-UNITY-DP)
Part Number | Description |
---|---|
SN-2D |
Two-Door Switch Monitor Sensor Probe With Two Inputs |
SN-3C |
Three Dry Contact Input Monitor Sensor |
SN-L20 |
Leak Detection sensor |
SN-T |
Sensor Single Modular Temperature Probe |
SN-TH |
Modular Sensor | Temperature Humidity Rack Monitoring |
SN-Z01 |
Integrated Temperature Sensor |
SN-Z02 |
Integrated Temperature Sensor |
SN-Z03 |
Integrated Temperature and Humidity Sensor |
UPS Management Software
Part Number | Description |
---|---|
Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. |
|
Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection. |