Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Liebert DCL - Modular Rack Cooling up to 35 kW

The Liebert DCL is the Thermal Management unit for lateral attachment to server cabinets offering a wide range of features designed specifically for data center applications. The unit is available in two different architectures, closed or hybrid loop, and in multiple combinations of up to four server racks to match any customer needs.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting

Benefits

Flexibility Closed Loop and Hybrid Loop design Different size, Height and Depth, to answer to the different 42 U or 47 U Numerous combinations of Racks and Cooling Modules, up to 4 racks per 1 cooling unit (2 on each side) 3-way modulating valve field adjustable to 2-way Variable speed EC fans to modulate airflow. Temperature and Valve Control logic driven based on Sensors selection. Remote Rack temperature sensors with 2 probes Caster mounted for easy placement. Multiple units communicate with each other to improve system performance and reduce energy consumption. The iCOM large graphic display allows easy navigation and clear data display.   Availability Self-adapts to changing conditions to provide 24/7 precision environmental control Liebert iCOM control to provide: “Fail Safe” control logic (to maximize fan speed and water flow in case of controller failure), rack’s doors status monitoring and automatic doors releasing Dual Power Supply option Dual coil version Remote monitoring through IS-Unity Card (SNMP V3 / https protocols)   Lowest Total Cost of Ownership Designed for higher return air temperature to maximize cooling capacity. Only front and back access required, resulting in minimized installation and service time. Variablespeed EC fans operate efficiently to reduce energy consumption.   Ideally Suited For Small to medium-sized data centers. Raised and non-raised floors. Rooms with a low ceiling where air cannot be ducted. Complete solution for small IT room

Features

Rack’s doors: Status monitoring and Automatic releasing “Fail Safe” control logic (to maximize fan speed and water flow in case of controller failure) 3-way modulating valve field adjustable to 2-way Dual coil version Variable speed EC Fans for automatic airflow modulation according to server needs Overpressure dampers to avoid air bypass through inactive unit Top and/or Bottom Connections for all media Dual Power supply option available Efficient operation with the iCOMTM control

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location