Liebert® XDU Coolant Distribution Units
Designed to support liquid cooling within high density environments, the Liebert® XDU Coolant Distribution Units are suitable for chip & rear door cooling applications that offer easy, cost-effective deployment in any data center. The Liebert XDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
- Retail and Wholesale
Liebert® XDU Coolant Distribution Units
Designed to support liquid cooling within high density environments, the Liebert® XDU Coolant Distribution Units are suitable for chip & rear door cooling applications that offer easy, cost-effective deployment in any data center. The Liebert XDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities.
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
- Retail and Wholesale
Specifications
As data centers adopt liquid cooling, fitting in new cooling distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv™ XDU simplifies your work with the flexibility to support rear door heat exchangers or direct contact liquid cooling. The Vertiv XDU’s compact footprint allows for end of row or perimeter placement. However, and wherever you incorporate the Vertiv XDU, you can easily distribute coolant to efficiently manage power-dense hot spots liquid to liquid up to 450 kW or 1,368 KW. Compact footprint for deployment flexibility within the row or perimeter; Efficient Cooling Distribution to manage power-dense hot spots and up to 450 kW or 1,368 kW; Precise Temperature Control to eliminate thermal shock for server CPU and GPUs; Redundant Pumps and Dual Power Feeds for optimizing reliable operation; Remote Monitoring available through communications with HTTP, SNMP, RS-485 Modbus, Modbus IP.
|
Liebert® XDU60 Coolant Distribution Unit
|
|||||
|---|---|---|---|---|---|
| 63.0 kW | 5650 m3/h (3325 CFM) | 42U, 78 3/4 in | 23 5/8 in | 46 1/4 in | 847 lbs |
| See more product information | |||||
|
Liebert® XDU450 Coolant Distribution Unit
|
|||||
| 453 kW at 7.2 °F (4.0 °C) | N/A | 74.8 in | 23.6 in | 41 in | 848 lbs |
| See more product information | |||||
|
Liebert® XDU1350 Coolant Distribution Unit
|
|||||
| 1368 kW at 7.2°F (4°C) | N/A | 684 in | 35.4 in | 48.9 in | 1431 lbs |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.